Cat® C4.4 ACERT™ EngineThe Cat C4.4 ACERT engine delivers the same level of performance using significantly less fuel than the previous series engine.
Emissions SolutionEquipped to meet U.S. EPA Tier 4 Interim emission standards, the 312E’s C4.4 ACERT engine features an aftertreatment regeneration solution that ensures the machine works as normal with no operator intervention needed.
Biodiesel-Ready Fuel SystemThe C4.4 ACERT engine is equipped with an electronic-controlled high-pressure fuel system that includes an electric priming pump and three-layer fuel hoses to allow the use of biodiesel (meeting ASTM 6751 or EN 14214) up to B20 (biodiesel 20% mixture).
Cooling SystemThe cooling system features an air-to-air aftercooler and A/C condenser that tilt up and swing out of the way for easy servicing.
Speed and Power ControlThe 312E features speed control to maximize performance while minimizing fuel consumption. Two different power modes are offered: high power mode when you need maximum production; economy mode when you need performance with the lowest fuel consumption. The operator can easily change between modes through the console switch panel to meet the needs for the job at hand – all to help manage and conserve fuel.
Engine Reduced emissions, economical and reliable performance » Learn More
SeatsThe seat range includes air suspension, heated, and air cooled options. All seats include a reclining back, upper and lower seat slide adjustments, and height and tilt angle adjustments to meet operator needs for comfort and productivity.
ControlsThe right and left joystick (1) consoles can be adjusted to meet individual preferences, improving operator comfort and productivity during the course of a day. With the touch of a button, one-touch idle reduces engine speed to help save fuel; touch it again or move the joystick and the machine returns to normal operating level.
MonitorThe 312E is equipped with a 7" LCD (Liquid Crystal Display) monitor (2) that is 40% bigger than the previous model’s with higher resolution for better visibility. In addition to an improved keypad and added functionality, it’s programmable to provide information in a choice of 44 languages to support today’s diverse workforce.
An “Engine Idle Shutdown” setting accessible through the monitor, allows owners and operators to specify how long the machine should idle before shutting down the engine, which can save significant amounts of fuel.
The image of the rearview camera is displayed directly on the monitor, which will help keep you focused on the job at hand.
Power SupplyTwo 12-volt power supply sockets are located near key storage areas for charging electronic devices such as an MP3 player and cell phone.
StorageStorage spaces are located in the front, rear, and side consoles. A dedicated space near the auxiliary power supply holds MP3 players and cell phones. The drink holder accommodates large mugs with handles, and a shelf behind the seat stores large lunch or toolboxes.
Automatic Climate ControlThe climate control system features five air outlets with positive filtered ventilation, which makes working in the heat and cold much more pleasant.
Operator Station Comfort and convenience to keep people productive » Learn More
Main Control Valve and Auxiliary ValvesThe 312E uses a high-pressure system to tackle the toughest of work in short order. The machine features a highly efficient and simple main control valve to improve fuel consumption; it also allows for greater tool versatility.
Electric Boom Regeneration SystemThe 312E regenerates the flow of oil from the head end of the boom cylinder to the rod end of the boom cylinder during a boom down operation to save energy, which helps improve fuel efficiency. It is optimized for any dial speed setting being used by the operator, which results in less pressure loss for higher controllability, more productivity, and lower operating costs.
Hydraulics Power to move more dirt, rock, and debris with speed and precision » Learn More
FrameThe upper frame includes reinforced mountings to support the Roll-Over Protective Structure (ROPS) cab; the lower frame is reinforced to increase component durability.
UndercarriageLong undercarriage supports various work applications. The track rollers are a double solid-pin-type design to improve reliability compared to the single solid-pin-type design. A segmented two-piece guiding guard is now offered to help maintain track alignment and improve performance in multiple applications.
CounterweightBuilt with an integrated rearview camera housing, the counterweight comes with integrated links to enable easy removal for maintenance or shipping.
Structures & Undercarriage
Booms and SticksThe 312E is offered with a reach boom and three stick configurations: R2.5 m (8'2"), R2.8 m (9'2"), and R3.0 m (9'10"). Also, a new thumb-ready stick with factory brackets and structural reinforcement to attach a Cat hydraulic thumb to the machine is an available option. Each boom and stick is built with internal baffle plates for added durability, and each undergoes ultrasound inspection to ensure weld quality and reliability.
Reach configuration balances digging force and bucket capacity. It covers all applications this size of machine was designed to take on such as digging, loading, trenching, and working with hydraulic tools.
Large box-section structures with thick, multi-plate fabrications, castings, and forgings are used in high-stress areas such as the boom nose, boom foot, boom cylinder, and stick foot to improve durability. Also, the front linkage pins’ inner bearing surfaces are welded with a self-lubricated bearing used to extend service intervals and increase uptime.
Front Linkage Made for high stress and long service life » Learn More
An extensive range of Cat Work Tools for the 312E includes buckets, compactors, grapples, scrap and demolition shears, hammers and thumbs. Each is designed to optimize the versatility and performance of your machine.
Quick CouplersQuick couplers allow one person to change work tools in seconds for maximum performance and flexibility on a job site. One machine can move rapidly from task to task, and a fleet of similarly equipped machines can share a common work tool inventory.
Cat Center-Lock™ Pin Grabber CouplerCenter-Lock is the pin grabber style of coupler featuring a patented locking system. A highly visible lock clearly shows the operator when the coupler is engaged or disengaged from the bucket or work tool.
BucketsCat buckets are designed as an integral part of the 312E system and feature new geometry for better performance. The leading edge has been repositioned, resulting in more efficient filling and better operator control for greatly improved productivity. Greater wear coverage in the corners, greater side cutter and sidebar protector coverage, and a new lift eye design are features of Next Generation buckets. All benefits are captured in a new bucket line with a new bucket naming convention.
Durability Categories Suitable for Any SituationCaterpillar offers standard bucket categories for excavators. Each category is based on intended bucket durability when used in recommended applications and materials. Each bucket durability is available as pin-on or can be used with a quick coupler.
General Duty (GD)GD buckets are for digging in low-impact, low-abrasion material such as dirt, loam, and mixed compositions of dirt and fine gravel.
Severe Duty (SD)SD buckets are for higher abrasion conditions such as well shot granite and caliche. Red area on bucket image illustrates additional protection against wear as compared to a GD bucket.
Specialty BucketsIn addition to standard bucket categories, specialty bucket styles are available for the 312E, each with a different purpose: - Ditch Cleaning and Tilt buckets are for cleaning ditches, slope grading, and other finish work.
- Wide Tip buckets are for low impact material where leaving a smoother floor and minimal spillage are necessary.
Hydraulic KitsCaterpillar offers field-installed hydraulic kits that are uniquely designed to integrate Cat Work Tool attachments with Cat excavators. Hoses and tubes are pre-made, pre-shaped, and pre-painted to make installation quick and easy.
Comprehensive Product SupportAll Cat Work Tools are backed up by a world-wide network of well-stocked parts depots and highly experienced service and support personnel.
Work Tools Dig, hammer, rip, and cut with confidence » Learn More
Cat® Grade Control Depth and SlopeThis optional system combines traditional machine control and guidance with standard factory-installed and calibrated components, making the system ready to go to work the moment it leaves the factory. The system utilizes internal front linkage sensors – well protected from the harsh working environment – to give operators real-time bucket tip position information through the cab monitor (1), which minimizes the need and cost for traditional grade checking and enhances job site safety. It also helps the operator complete jobs in fewer cycles, which means less fuel use. Cat dealers can upgrade the system to full three-dimensional control by adding proven Cat AccuGrade™ positioning technologies, including GPS and Universal Total Station (UTS).
Cat Product LinkThis optional system is deeply integrated into the machine monitoring system and is designed to help customers improve their overall fleet management effectiveness. Events and diagnostic codes as well as hours, fuel consumption, idle time, machine location, and other detailed information are transmitted to a secure web based application (2 and 3) called VisionLink™, which uses powerful tools to communicate to users and dealers.
Integrated Technologies Solutions that make work easier and more efficient » Learn More
Service DoorsWide service doors feature sturdier hinges and latches and a new screen design to help prevent debris entry; a one-piece hood (1) provides easier access to the engine and cooling compartments.
CompartmentsThe radiator (2), pump (3), and air cleaner compartments provide easy access to major components. The fresh air filter is located on the side of the cab to make it easy to reach and replace as needed.
Other Service BenefitsThe water separator with water level sensor has a primary fuel filter element located in the pump compartment near ground level; the electric priming pump is mounted before the primary filter base and is easy to service compared to a traditional hand-priming pump.
The fuel tank features a remote drain cock located in the pump compartment to make it easy to remove water and sediment during maintenance.
The engine oil check gauge is situated in front of the engine compartment for easy access, and a uniquely designed drain cock helps prevent spills.
ROPS CabThe ROPS-certified cab (1) allows an Operator Protective Guard to be bolted directly to it.
Sound ProofingImproved sealing and cab roof lining lower noise levels inside the cab significantly during machine operation.
Anti-Skid PlatesThe surface of the upper structure and the top of the storage box area are covered with anti-skid plates to help prevent service personnel and operators from slipping during maintenance.
Steps, Hand and Guard RailsSteps on the track frame and storage box along with extended hand rail and optional guard rail to the upper deck enable operators to securely work on the machine.
Time Delay LightsWhen the light switch is on, cab and boom lights will illuminate to enhance visibility after the engine start key has been turned off.
High Intensity Discharge (HID) LightsHalogen lights are standard, but they can be upgraded to HID for greater visibility.
WindowsThe 70/30 split configuration features an upper window equipped with handles on the top and both sides so the operator can slide it to store in the ceiling. The lower window is removable and can be stored on the left wall of the cab shell. The large skylight provides great overhead visibility, excellent natural lighting, and good ventilation. The skylight can be opened completely to become an emergency exit.
Wiper SystemA lower wiper is available as an option to maximize visibility in poor weather conditions. The lower wiper motor is integrated to the upper frame so it doesn’t obstruct the forward view.
Monitor Warning SystemThe machine features a buzzer in the monitor that tells customers when critical events like plugged filters or low hydraulic pressure need to be immediately addressed.
Rearview CameraAn optional rearview camera (2) is housed in the counterweight. The image projects through the cab monitor (3) to give the operator a clear view of what is behind the machine.
Product SupportCat dealers utilize a worldwide parts network to maximize your machines’ uptime. Plus they can help you save money with Cat remanufactured components.
Machine SelectionWhat are the job requirements and machine attachments? What production is needed? Your Cat dealer can provide recommendations to help you make the right machine choices.
PurchaseConsider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine’s cost to yield lower owning and operating costs over time.
Customer Support AgreementsCat dealers offer a variety of customer support agreements and work with you to develop a plan to meet your specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.
OperationImproving operating techniques can boost your profits. Your Cat dealer has videos, literature, and other ideas to help you increase productivity. Caterpillar also offers simulators and certified operator training to help maximize the return on your investment.
ReplacementRepair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the best choice for your business.
- The C4.4 ACERT engine, along with the Cat Clean Emissions Module (CEM), meets U.S. EPA Tier 4 Interim emission standards.
- Even when operating in high horsepower and high production applications, the 312E performs a similar amount of work while burning less fuel than the previous D Series model. This means more efficiency, less resources consumed, and fewer emissions.
- The 312E has the flexibility of running on either ultra-low-sulfur diesel (ULSD) fuel with 15 ppm of sulfur or less or biodiesel (B20) fuel blended with ULSD that meets ASTM 6751 or EN 14214 standards.
- An overfill indicator rises when the fuel tank is full to help service technicians avoid spilling.
- The QuickEvac™ option ensures fast, easy, and secure changing of engine and hydraulic oil.
- The 312E is built to be rebuilt with major structures and components capable of being remanufactured to reduce waste and replacement costs.
- An efficient engine oil filter eliminates the need for painted metal cans and aluminum top plates. The cartridge-style spin-on housing enables the internal filter to be separated and replaced; the used internal element can be incinerated to help reduce waste.
- The 312E is an efficient, productive machine that’s designed to conserve our natural resources for generations ahead.
|