1219mm (48in) Fusion

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Tine Length
48 in
1219 mm
Width
96 in
2428 mm
Height
61 in
1537 mm
Max. Width Over Tine
93 in
2366 mm
Min. Width Over Tine
39 in
1002 mm
Tine Width
7.1 in
180 mm
Tine Thickness
2.6 in.
65 mm
Per Tine Max Load @ Center
11400 lb
5250 kg
Weight
2366 lb
1073 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com