2286mm (90in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
90 in
2286 mm
Width Over Tine
90 in
2286 mm
Width Between Tines
73 in
1857 mm
Tine Length
64 in
1609 mm
Max. Clamp Opening
107 in
2709 mm
Min. Clamp Opening
17 in
427 mm
End Area
14 sq ft
1.3 sq m
Weight
5865 lb
2660 kg
Tip Type
Solid
Solid
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com