2419mm (96in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
96 in
2419 mm
Width Over Tine
96 in
2419 mm
Width Between Tines
76 in
1936 mm
Tine Length
64 in
1618 mm
Max. Clamp Opening
115 in
2923 mm
Min. Clamp Opening
26 in
656 mm
End Area
19 sq ft
1.8 sq m
Weight
5913 lb
2683 kg
Tip Type
Solid
Solid
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com