2776mm (109in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Width
109 in
2776 mm
Width Over Tine
108 in
2741 mm
Width Between Tines
87 in
2217 mm
Tine Length
72 in
1829 mm
Max. Clamp Opening
116 in
2951 mm
Min. Clamp Opening
23 in
582 mm
End Area
18 sq ft
1.7 sq m
Weight
8726 lb
3958 kg
Tip Type
Roller
Roller

Related Equipment

980K - Wheel Loaders
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com