Stiff Link Thumbs
/equipment/Work Tool Attachments/Thumbs/Stiff-Link Thumbs
Cat® Stiff-Link Thumbs Highlights
- Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.
- Two position link can be set easily by the operator using the bucket. No tools or outside assistance is needed..
- Patent-pending alignment system provides visual feedback when pin holes are aligned.
- Teeth of T1 steel resist bending and abrasion.
- When not needed, the thumb can be positioned against the stick, out of the way.
|
Model shown represents features of all Stiff-Link Thumbs except where indicated.
Click on the thumbnails to view larger image