Special Application 2.5m

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Overall Width
108.5 in
2757 mm
Sweeping Width, straight
98.4 in
2500 mm
Operating Width, angled 30º
108 in
2742 mm
Sweeping Width, angled 30º
85.2 in
2165 mm
Height
56 in
1424.5 mm
Length
64.4 in
1636 mm
Brush Diameter
36 in
915 mm
Water Capacity (optional)
63 gal
240 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com