2184mm (86in)

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Fork Width
86 in
2184 mm
Width Over Tines
86 in
2184 mm
Width Between Tines
75 in
1904 mm
Tine Length
66 in
1677 mm
Tine Width
5.5 in
140 mm
Max. Clamp Opening
115 in
2914 mm
Min. Clamp Opening
13 in
330 mm
End Area
1.7 sq ft
1.4 sq m
Weight
4506 lb
2044 kg
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com