H25D

Overview & Specifications

Related Equipment

Overview & Specifications

General Specifications

Impact Energy Class
150 ft-lbf
203 J
Blows per Minute
1900
1900
Rated Flow (Min.)
4 gal/min
15 L/min
Rated Flow (Max.)
6 gal/min
25 L/min
Operating Weight
154 lb
70 kg
Operating Pressure
1740 psi
11997 kPa
Min. Carrier Weight
1700 lb
771 kg
Max. Carrier Weight
2430 lb
1102 kg
Tool Diameter
1.42 in
36 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com