552 Series 2 Track Harvester

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

552 Series 2 Track Harvester

The Series 2 track feller bunchers feature smoother hydraulic performance, better fuel economy, a more comfortable operator station and better visibility. The Cat® 552 Series 2 is a full tail swing machine designed for high production clear cut and for clear or select cut in rough terrain. It is also a leveling machine for more comfort on steep terrain.
Specifications

Engine

Gross Power
303 hp
226 kW
Engine Model
Cat® C9 ACERT™ Tier 3
Cat® C9 ACERT™ Tier 3
Gross Power @ 1,800 rpm
303 hp
226 kW
Benefits & Features
Power Train
Built for power, reliability, and fuel efficiency
» Learn More


Hydraulic Packages
Powerful hydraulic system combined with a powerful boom and stick maximize productivity
» Learn More


Operator Station
Superior comfort and visibility
» Learn More


Specifications

Engine

Gross Power
303 hp
226 kW
Engine Model
Cat® C9 ACERT™ Tier 3
Cat® C9 ACERT™ Tier 3
Gross Power @ 1,800 rpm
303 hp
226 kW

Hydraulic System

Pumps
Pumps
Pumps

Operating Specifications

Max Reach w/ Head
35 ft
10.6 m

Service Refill Capacities

Cooling System
16.1 gal
61 L
Engine Oil
10.3 gal
39 L
Hydraulic System
97.7 gal
370 L
Hydraulic Tank
85.3 gal
323 L
Swing Drive
2.6 gal
10 L
Fuel Capacity
312 gal
1181 L

Weights

Operating Weight w/o Head
79700 lb
36151 kg
Operating Weights (without heads)**
79700 lb
36151 kg

Standards

Cab
Standards
Standards

Undercarriage

Track Gauge
2591 mm-2870 mm (102 in-113 in)
2591 mm-2870 mm (102 in-113 in)
Track Length
193 in
4903 mm
Ground Clearance
35 in
889 mm
Size/Pitch
345 HD/215.9 mm (345 HD/8.5 in)
345 HD/215.9 mm (345 HD/8.5 in)
Tractive Effort
104000 lb
47174 kg

Power Train

Displacement
537 in3
8.8 L
Engine Model
Cat® C9 ACERT™
Cat® C9 ACERT™
Gross Power @ 1,800 rpm
303 hp
226 kW
Rated Power @ 2,100 rpm
282 hp
210.3 kW

Boom System

Max. Reach (with head)**
35 ft
10.6 m

Operating Weights (without head)

Track Harvesters
79700 lb
36151 kg

Boom System

Bare Pin Lift @ Max. Reach (without head)**
5700 kg @ 10.7 m (12,500 lb @ 35 ft)
5700 kg @ 10.7 m (12,500 lb @ 35 ft)

Benefits & Features

Powerful Performance

The Cat® C9 electronically controlled ACERT™ engine delivers power while meeting all current U.S. EPA emission standards. All models contain a fuel/water separator, engine air intake heater and a dual-stage combination air cleaner with precleaner.

High Capacity Cooling System

The side-by-side radiator/oil cooler gives excellent cooling capacity for high production bunching and harvesting. On-demand Flexxaire fan activates only when required and allows the cooling fan to purge debris from the radiator area, keeping a cleaner cooling system. The IQAN control system automatically adjusts the Flexxaire fan blade angle, reducing horsepower demand and lowering fuel consumption. The purge cycle frequency and duration can be set by operator in the cab to suit varying application conditions.

Engine Oil

Cat engine oil is formulated to optimize engine life and performance and is recommended for use in Cat diesel engines. Extended oil change intervals reduce maintenance and machine downtime.

Service

The clamshell engine compartment provides easy access to all filters, oil dipstick, coolant reservoir, hydraulic fill pump, valves and hoses reducing maintenance time.­­

Low Exhaust Emissions

The Cat C9 ACERT engine is a low emission engine designed to meet U.S. EPA emission regulations.
Power Train
Built for power, reliability, and fuel efficiency
» Learn More


Electric Hydraulic Oil fill Pump

An easy accessible service wand allows hydraulic oil to be pumped through the hydraulic filtering system and into the tank. This reduces maintenance downtime and helps to maintain oil cleanliness requirements.

Variable Displacement Pump

All Cat FTS Series 2 track feller bunchers are equipped with variable displacement pumps for travel and implement functions and a dedicated variable displacement pump for felling attachments. Optional hydraulics for dangle harvesting or processor heads and intermittent saw heads are available for all models.

Valve Design Flexibility

Two hydraulic implement valves are available to allow configuration of machine to operate various felling heads. Valve designs allow maximizing of machine multi-functioning performance. Valve 1) Felling heads requiring high flow 170-190 L/min (45-50 gpm) to the grab and accumulator arms. Typically have one cylinder operating each arm, two cylinders per arm set. Valve 2) Felling heads requiring low flow 110-120 L/min (29-32 gpm) to operate grab and accumulator arms. Typically one hydraulic cylinder and a link arm activate the arm set. Note: Consult the work tool manufacturer for flow requirements before selecting one of the above Hydraulic Arrangements.

Cat Hydraulic Oil

Provides maximum protection against mechanical and corrosive wear in all hydraulic systems. It’s high zinc content reduces wear, and extends pump life. Biodegradable hydraulic oil (HEES) is also available from your Cat dealer and provides an environmentally-sound alternative to mineral based oils.

ToughGuard™ Hoses

Abrasion resistant hoses along the boom and stick provide strength and flexibility. The ToughGuard cover consists of a thin layer of UHMW polyethylene bonded to the rubber cover, providing exceptional abrasion resistance.
Hydraulic Packages
Powerful hydraulic system combined with a powerful boom and stick maximize productivity
» Learn More


Operator Comfort

The operator station is designed with conveniently placed joysticks and an ergonomically designed air ride seat, reducing operator fatigue and providing easy operation. An HVAC system with updated air ducts provides better cooling and heating. A large side window with side screen allows fresh air into the cab, and an isolated mounted cab and engine reduces sound levels and vibration for a quiet and comfortable operator environment. Ergonomically located pedals with side-by-side foot rests provide operator comfort while operating machine travel.

Visibility

The cab design optimizes post structures and window placement to provide excellent operator visibility to front, sides and rear. A large polycarbonate skylight provides excellent upward visibility.

Safety

The standard 32 mm (1.25 in) thick “margard” front window maximizes operator protection. All purpose built forestry cabs are designed with heavy-duty guarding, meeting FOPS/ROPS/OPS/WCB, OR-OSHA requirements. The skylight provides an alternate escape hatch.

Monitor

The IQAN MD3 display allows the operator to continuously monitor the operating system of the machine. The monitor has been downsized slightly to improve the operator’s line of sight out the right front corner of the cab. The IQAN control system allows the operator to adjust control parameters, maximizing performance and productivity.

Electrical System

Series 2 track feller bunchers feature a 24-volt electrical system with an in-cab 24-12 volt converter, dual in-cab 12 volt power points and one 24 volt power point. Power is provided by two 12 volt maintenance free batteries and 95 amp alternator. An optional cold weather starting attachment may be selected to provide two additional batteries, an HD starter and HD cables.

Other Features:

• Large storage compartment area behind the seat provides sufficient room for a lunch box, hard hat and work tools
Operator Station
Superior comfort and visibility
» Learn More


Tilt Mechanism

With the most robust tilt mechanism in the industry, the 552 Series 2 tilter has a patented 3-cylinder tilt mechanism with simultaneous forward and side-by-side tilting. Trunnion cylinders are mounted on 51 mm (2 in) steel plates and transfer vertical loads down to the interface of the track frames and carbody, putting the load into the track and ground.

Cylinders

A three-cylinder tilt mechanism features simultaneously 21 degree forward tilt and 11 degree side-to-side tilt.

Ground Clearance

FTS machines have excellent ground clearance and open carbody design. This provides increased mobility by eliminating interference with large stumps, rocks or other obstacles encountered in rugged working conditions.
Leveling System
Stability and comfort in steep slope conditions
» Learn More


Travel Motor

The proven final drives and travel motors provide up to 47 174 kg (104,000 lb) of tractive effort on the 552 Series 2, giving excellent traction and power to the ground.

Track Guards

All models feature full length bolt-on track guards to maximize shoe support in all types of terrain.

Carbody

The 552 Series 2 model features a bolted track frame to carbody design. This provides a standard gauge width, or allows adjustment to a wide gauge width to improve machine stability, and increase productivity on steep slope applications. The carbody design provides maximum ground clearance and a smooth under-surface to resist snagging on debris or large obstacles. The precision welded, high-wide carbody has strong frames that reduce flexing and increase the durability of rollers and track links throughout the life of the machine.

Carrier Rollers

This FTS Series 2 model offers a choice of either standard single flange carrier rollers for moderate terrain and warm climates or star carrier rollers for severe terrain and cold climate applications. Nine bottom rollers per side.
Undercarriage
Heavy duty forestry undercarriage
» Learn More


The 552 Series 2 track feller buncher dominates in lift capacity over competitors in its size class. With market leading lift capacity, reach and tight stick tuck-in capabilities, this machine delivers high performance. Optional long and short harvester configurations are available and offer the same high performance.
Boom and Stick
Maximum reach and lift capability
» Learn More


Attachments

From plantation thinning to select cut of large diameter wood, Cat felling attachments provide reliable productive felling solutions. These range in cut capacity from 572 mm (22.5 in) to 620 mm (24.4 in). Designed to allow maximum visibility of the cutting area, all saws utilize high pressure hydraulics for fast saw recovery and quick arm speed. This provides a positive impact on production and better tree control.

Tilt

All models are available with a Cat 40 degree partial lateral tilt, or new 330 degree full lateral tilt.
Attachments
Work tool attachments to meet your needs
» Learn More


The FTS Series 2 track feller bunchers are designed to maximize efficiency and productivity while conserving natural resources.
  • The C9 ACERT engine meets all current U.S. EPA emission standards
  • The IQAN control system automatically adjusts the Flexxaire fan blade angle, reducing horsepower demand and lowering fuel consumption.
  • Major structures and components are built to be rebuilt, reducing waste and replacement costs.

Sustainability
Maximum efficiency and productivity while conserving natural resources
» Learn More


Extended Service Intervals

Caterpillar service and maintenance intervals have been extended to reduce machine service time, increase machine availability and reduce operating costs. Hydraulic oil change intervals can be extended from 2,000 hours to 4,000 hours. Engine coolant change intervals are 12,000 hour with Cat Extended Life Coolant/Anti-freeze. Regularly scheduled maintenance extends machine service life and lowers overall operating costs. 500-hour oil change interval reduces overall maintenance costs.

Flexxaire Fan

Standard Flexxaire fan operates only when required and allows the cooling fan to purge debris from the radiator area, reducing cleaning maintenance time. The purge cycle frequency and duration can be set by operator in the cab to suit varying application conditions.

Clam-Shell Service Doors

The hydraulically actuated clam-shell service doors on both sides of machine provide easy and quick access, reducing maintenance downtime.
Serviceability
Easy servicing and extended service intervals
» Learn More


Caterpillar is known the world over for the quality of customer support from its dealer network – the industry’s best. No matter where you are, the expertise of a Cat dealer is always nearby. Your local Cat dealer is your forestry consultant who can recommend the machines, work tools and services to maximize your operation and provide the support to keep you at top productivity.
  • 24-hour parts availability, where and when you need them, to minimize expensive downtime
  • Remanufactured parts that carry the same warranty as new parts at a reduced cost
  • Operator training to get the most out of your Cat equipment
  • Field services to provide on-site help when needed
  • Timely repair and replacement services
  • Customer Support Agreements to lower your operating costs
  • State-of-the-art diagnostic programs, such as S·O·SSM oil analysis, inspection services and trend reporting to help avoid unscheduled repairs
  • Financing programs for buying, renting or leasing Cat equipment
  • Cat® Access Account, a fast and convenient way to pay for or rent anything offered at any Cat dealer or The Cat Rental Store
  • Cat Insurance to cover equipment losses from theft, collision, flood, upset or overturn, fire, vandalism and more
  • Product Link to manage your equipment fleet through remote monitoring
  • Cat Certified Rebuild to get a second life from your equipment
For more information on Cat products, dealer services and industry solutions, visit www.cat.com.
Customer Support
Count on your Cat dealer
» Learn More


Standard / Optional Equip.

552 Series 2 Standard Equipment

ELECTRICAL
24-volt electrical system
2-12 volt maintenance free batteries
95 amp alternator
IQAN programmable controls
MD3 monitor screen display
10 – standard working lights
1 – standard service light
GUARDS
Twin hydraulically actuated hinged engine enclosure with warning alarm
Engine fan guard
Bottom guards
Isolation mounted cab and engine
Heavy duty radiator guard door
OPERATOR ENVIRONMENT
OPS/FOPS/ROPS/WCB/OR-OSHA certified cab
Dual joystick control
Reverse slope windshield
Air ride seat
Skylight – alternate escape hatch
Top rear alternate escape hatch
3 inch retractable seat belt
Heater/air conditioner with climate control
DIN mount radio ready with speakers
Operator sound suppression to standards
Travel alarm
Cup holders (2)
2-12 volt and 1-24 volt power outlets
Front window, 31.75 mm (1.25 in) thick margard
Positive filtered ventilation, pressurized cab with bi-level air conditioner, heater and defroster with manual control
Left side fresh air window
Forced air fan
Washable floor mat
Neutral lever (lockout) for all controls
POWER TRAIN
C9 ACERT engine meets US EPA emission standards
Variable travel speed
Under hood centrifugal precleaner and primary air filter
Heavy-duty cooling package
Electric fuel priming pump
UNDERCARRIAGE
Heavy duty track motor guard
Heavy duty recoil mechanism
Track roller guards with side access holes
Hydraulic track adjusters
Double flange bottom rollers
345 HD bolted, variable gauge leveling carbody, with GFT 110 final drives
OTHER STANDARD EQUIPMENT
Heavy duty hood enclosure
Vandalism protection
Spare hose storage area
Flexxaire™ fan
Fuel water separator
1,181 L (312 gal) fuel tank
HYDRAULICS
Dedicated fixed displacement pilot pump
Dedicated variable displacement pumps for track and implement functions
325 swing drive and swing motor
Electric hydraulic oil fill pump
High flow hydraulic arrangement for felling heads with two cylinder arm design 180 L/min (48 gpm)
Low flow hydraulic arrangement for felling heads with single cylinder and link design 120 L/min (32 gpm)
318 L (84 gal) hydraulic tank
ANTIFREEZE
50% concentration extended life coolant

552 Series 2 Optional Equipment

TRACK SYSTEMS
610 mm (24 in) SG pads, clipped corners, with mud/snow reliefs
711 mm (28 in) SG pads, clipped corners, with mud/snow reliefs
Star carrier rollers
Standard single flange carrier rollers
OTHER EQUIPMENT
Starting aid, cold weather
Starting aid, arctic – includes engine and hydraulic heaters
HID Light Group – replaces 6 standard lights
FIELD INSTALLED ATTACHMENTS
CD player with AM/FM stereo – remote capable
Skylight, peaked, removable
Loose linkage arrangements
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com