CTR 426

Overview & Specifications

Overview & Specifications

General Specifications

Alloy Steel Blades
14 in
35.56 cm
Auto Chain Tensioning System
Standard
Standard
Bar and Chain Oil Reservoir
8.25 gal
31.23 L
Bar and Chain Oiler
Automatic
Automatic
Direct Saw Drive Sprocket, Case Hardened, 9 Teeth
4 in
10.16 cm
Frame Height
99.7 in
253.24 cm
Frame Length
83 in
210.82 cm
Frame Width
86.15 in
218.82 cm
High Flow Topping Saw Motor 340.7 to 416.4 Lpm (90 to 110 gpm)
Optional
Optional
Low Flow Topping Saw Motor 151.4 to 208.2 Lpm (40 to 55 gpm)
Optional
Optional
Mounting Base
H-D Rotating Cradle
H-D Rotating Cradle
Mounting Base Pin Dia.
3 in
7.62 mm
Nose Roller Diameter
16 in
40.64 cm
Nose Roller Width
21 in
55.34 cm
Number of Knives
4
4
Oregon® Brand 11H Roller Tip Saw Bar
44 in
111.76 cm
Saw Chain
Oregon® Brand 11H
Oregon® Brand 11H
Saw Chain Drive Links
66
66
Saw Chain Pitch
0.75 in
1.9 cm
Standard Flow Topping Saw Motor 208.2 to 340.7 Lpm (55 to 90 gpm)
Standard
Standard
Throat Opening
34.375 in
87.31 cm
Total Weight (Including Accumulator Box)
7500 lb
3402 kg
Turntable Bearing Diameter
22 in
55.88 cm
Turntable Bearing Mounting Bolt Measurement
0.75 in
1.9 cm
Turntable Bearing Mounting Bolts
Grade 8
Grade 8
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com