725 Articulated Truck

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C11 ACERT™
Cat® C11 ACERT™
Gross Power – SAE J1995
309 hp
230 kW
Net Power – SAE J1349
301 hp
225 kW
Net Power – ISO 9249
304 hp
227 kW
Net Power – EEC 80/1269
304 hp
227 kW
Flywheel Power
301 hp
225 kW
Bore
5.1 in
130 mm
Stroke
5.5 in
140 mm
Displacement
680 in3
11.15 L

Weights

Rated Payload
26 tons
23.6 tonnes

Body Capacities

Heaped SAE 2:1
18.8 yd3
14.3 m3
Struck
14.5 yd3
11.1 m3
Heaped SAE 1:1
22.9 yd3
17.5 m3

Transmission

Forward 1
4.88 mph
7.85 km/h
Forward 2
9.21 mph
14.82 km/h
Forward 3
14 mph
22.53 km/h
Forward 4
21.47 mph
34.55 km/h
Forward 5
29.88 mph
48.08 km/h
Forward 6
35.29 mph
56.78 km/h
Reverse 1
5.41 mph
8.7 km/h

Sound Levels

Interior Cab
76 dB(A)
76 dB(A)

Operating Weights

Front Axle – Empty
28704 lb
13020 kg
Center Axle – Empty
10648 lb
4830 kg
Rear Axle – Empty
9722 lb
4410 kg
Total – Empty
49075 lb
22260 kg
Front Axle – Rated Load
4431 lb
2010 kg
Center Axle – Rated Load
23788 lb
10790 kg
Rear Axle – Rated Load
23788 lb
10790 kg
Total – Rated Load
52007 lb
23590 kg
Front Axle – Loaded
33135 lb
15030 kg
Center Axle – Loaded
34336 lb
15620 kg
Rear Axle – Loaded
33510 lb
15200 kg
Total – Loaded
101082 lb
45850 kg

Body Plate Thickness

Front
0.31 in
8 mm
Scow
0.55 in
14 mm
Side
0.47 in
12 mm
Base
0.55 in
14 mm

Service Refill Capacities

Fuel Tank
95 gal
360 L
Cooling System
22.7 gal
86 L
Hydraulic System
26.4 gal
100 L
Engine Crankcase
9.8 gal
37 L
Transmission
9.5 gal
36 L
Final Drives/Differential
34.9 gal
132 L
Output Transfer Gear Box
4.8 gal
18 L

Body Hoist

Raise time
10 Seconds
10 Seconds
Lower time
8 Seconds
8 Seconds

Standards

Brakes
ISO 3450 - 1996
ISO 3450 - 1996
Cab/FOPS
ISO 3449 level ll - 2005
ISO 3449 level ll - 2005
Cab/ROPS
ISO 3471-1994
ISO 3471-1994
Steering
ISO 5010 - 2007
ISO 5010 - 2007

Dimensions

Dump Clearance
1.82 ft
555 mm
Wheel base between back tires
5.6 ft
1700 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com