|
730 The 730 offers proven reliability and durability, high performance, low fuel consumption, operator comfort and low operating costs. |
 |
|
| |
| |
| |
|
730 Articulated Truck
Overview & Specifications
Engine
- Engine Model
Cat® C11 ACERT™ Cat® C11 ACERT™
- Gross Power – SAE J1995
325 hp 242 kW
- Net Power – SAE J1349
317 hp 237 kW
- Net Power – ISO 9249
321 hp 239 kW
- Net Power – EEC 80/1269
321 hp 239 kW
- Flywheel Power
317 hp 237 kW
- Bore
5.1 in 130 mm
- Stroke
5.5 in 140 mm
- Displacement
680 in3 11.15 L
Weights
- Rated Payload
31 tons 28.1 tonnes
Body Capacities
- Heaped SAE 2:1
22.1 yd3 16.9 m3
- Struck
17.1 yd3 13.1 m3
- Heaped SAE 1:1
26.9 yd3 20.6 m3
Transmission
- Forward 1
4.75 mph 7.64 km/h
- Forward 2
8.97 mph 14.43 km/h
- Forward 3
13.64 mph 21.95 km/h
- Forward 4
20.9 mph 33.63 km/h
- Forward 5
29.1 mph 46.82 km/h
- Forward 6
34.37 mph 55.3 km/h
- Reverse 1
5.27 mph 8.48 km/h
Sound Levels
- Interior Cab
76 dB(A) 76 dB(A)
Operating Weights
- Front Axle – Empty
28969 lb 13140 kg
- Center Axle – Empty
11023 lb 5000 kg
- Rear Axle – Empty
10384 lb 4710 kg
- Total – Empty
50376 lb 22850 kg
- Front Axle – Rated Load
5997 lb 2720 kg
- Center Axle – Rated Load
27999 lb 12700 kg
- Rear Axle – Rated Load
27999 lb 12700 kg
- Total – Rated Load
61994 lb 28120 kg
- Front Axle – Loaded
34965 lb 15860 kg
- Center Axle – Loaded
39022 lb 17700 kg
- Rear Axle – Loaded
38382 lb 17410 kg
- Total – Loaded
112370 lb 50970 kg
Body Plate Thickness
- Front
0.31 in 8 mm
- Scow
0.55 in 14 mm
- Side
0.47 in 12 mm
- Base
0.55 in 14 mm
Service Refill Capacities
- Fuel Tank
95 gal 360 L
- Cooling System
22.7 gal 86 L
- Hydraulic System
26.4 gal 100 L
- Engine Crankcase
9.8 gal 37 L
- Transmission
9.5 gal 36 L
- Final Drives/Differential
34.9 gal 132 L
- Output Transfer Gear Box
4.8 gal 18 L
Body Hoist
- Raise time
12 Seconds 12 Seconds
- Lower time
8 Seconds 8 Seconds
Standards
- Brakes
ISO 3450 - 1996 ISO 3450 - 1996
- Cab/FOPS
ISO 3449 level ll - 2005 ISO 3449 level ll - 2005
- Cab/ROPS
ISO 3471-1994 ISO 3471-1994
- Steering
ISO 5010 - 2007 ISO 5010 - 2007
Dimensions
- Dump Clearance
1.82 ft 555 mm
- Wheel base between back tires
5.6 ft 1700 mm
| |
| |
| |
|
| |
|