|
740 The 740 offers proven reliability and durability, high performance, low fuel consumption, operator comfort and low operating costs. |
 |
|
| |
| |
| |
|
740 Articulated Truck
Overview & Specifications
Engine
- Engine Model
Cat® C15 ACERT™ Cat® C15 ACERT™
- Gross Power – SAE J1995
469 hp 350 kW
- Net Power – SAE J1349
453 hp 338 kW
- Net Power – ISO 9249
458 hp 342 kW
- Net Power – EEC 80/1269
458 hp 342 kW
- Flywheel Power
453 hp 338 kW
- Bore
5.4 in 137 mm
- Stroke
6.75 in 171.5 mm
- Displacement
926 in3 15.2 L
Weights
- Rated Payload
43.5 tons 39.5 tonnes
Body Capacities
- Heaped SAE 2:1
31.4 yd3 24 m3
- Struck
24.2 yd3 18.5 m3
- Heaped 2:1
31.4 yd3 24 m3
Transmission
- Forward 1
5.5 mph 8.9 km/h
- Forward 2
7.5 mph 12.1 km/h
- Forward 3
10.2 mph 16.4 km/h
- Forward 4
13.7 mph 22 km/h
- Forward 5
18.6 mph 30 km/h
- Forward 6
25.1 mph 40 km/h
- Forward 7
34 mph 54.7 km/h
- Reverse 1
5.2 mph 8.4 km/h
- Reverse 2
7.2 mph 11.6 km/h
Sound Levels
- Interior Cab
79 dB(A) 79 dB(A)
Operating Weights
- Front Axle – Empty
42770 lb 19400 kg
- Center Axle – Empty
15873 lb 7200 kg
- Rear Axle – Empty
14330 lb 6500 kg
- Total – Empty
72973 lb 33100 kg
- Front Axle – Rated Load
11464 lb 5200 kg
- Center Axle – Rated Load
37809 lb 17150 kg
- Rear Axle – Rated Load
37809 lb 17150 kg
- Total – Rated Load
87083 lb 39500 kg
- Front Axle – Loaded
54234 lb 24600 kg
- Center Axle – Loaded
53683 lb 24350 kg
- Rear Axle – Loaded
52139 lb 23650 kg
- Total – Loaded
160055 lb 72600 kg
Body Plate Thickness
- Front
0.31 in 8 mm
- Scow
0.63 in 16 mm
- Side
0.47 in 12 mm
- Base
0.63 in 16 mm
Service Refill Capacities
- Fuel Tank
140.5 gal 532 L
- Cooling System
21.1 gal 80 L
- Hydraulic System
86.6 gal 328 L
- Engine Crankcase
9.5 gal 38 L
- Transmission
19 gal 72 L
- Final Drives/Differential
19 gal 72 L
- Output Transfer Gear Box
4.8 gal 18 L
Body Hoist
- Raise time
12 Seconds 12 Seconds
- Lower time
7 Seconds 7 Seconds
Standards
- Brakes
ISO 3450 -1996 ISO 3450 -1996
- Cab/FOPS
ISO 3449 level ll - 2005 ISO 3449 level ll - 2005
- Cab/ROPS
ISO 3471-1994 ISO 3471-1994
- Steering
ISO 5010 - 2007 ISO 5010 - 2007
Dimensions
- Dump Clearance
2.3 ft 697 mm
- Wheel base between back tires
6.4 ft 1966 mm
| |
| |
| |
|
| |
|