|
735 The 735 offers proven reliability and durability, high performance, low fuel consumption, operator comfort and low operating costs. |
 |
|
| |
| |
| |
|
735 Articulated Truck
Overview & Specifications
Engine
- Engine Model
Cat® C15 ACERT™ Cat® C15 ACERT™
- Gross Power – SAE J1995
435 hp 324 kW
- Net Power – SAE J1349
419 hp 313 kW
- Net Power – ISO 9249
424 hp 319 kW
- Net Power – EEC 80/1269
424 hp 319 kW
- Flywheel Power
419 hp 313 kW
- Bore
5.4 in 137 mm
- Stroke
6.75 in 171.5 mm
- Displacement
926 in3 15.2 L
Weights
- Rated Payload
36 tons 32.7 tonnes
Body Capacities
- Heaped SAE 2:1
25.8 yd3 19.7 m3
- Struck
19 yd3 14.5 m3
- Heaped SAE 1:1
32 yd3 24.5 m3
Transmission
- Forward 1
5.15 mph 8.29 km/h
- Forward 2
7.04 mph 11.33 km/h
- Forward 3
9.55 mph 15.37 km/h
- Forward 4
12.84 mph 20.66 km/h
- Forward 5
17.41 mph 28.01 km/h
- Forward 6
22.86 mph 36.78 km/h
- Forward 7
31.85 mph 51.25 km/h
- Forward 8
36.22 mph 58.28 km/h
- Reverse 1
4.97 mph 8 km/h
- Reverse 2
6.74 mph 10.84 km/h
Sound Levels
- Interior Cab
79 dB(A) 79 dB(A)
Operating Weights
- Front Axle – Empty
41881 lb 18997 kg
- Center Axle – Empty
14406 lb 6534 kg
- Rear Axle – Empty
12919 lb 5860 kg
- Total – Empty
69206 lb 31391 kg
- Front Axle – Rated Load
7417 lb 3364 kg
- Center Axle – Rated Load
32337 lb 14668 kg
- Rear Axle – Rated Load
32337 lb 14668 kg
- Total – Rated Load
72091 lb 32700 kg
- Front Axle – Loaded
49298 lb 22361 kg
- Center Axle – Loaded
46743 lb 21202 kg
- Rear Axle – Loaded
45256 lb 20528 kg
- Total – Loaded
141297 lb 64091 kg
Body Plate Thickness
- Front
0.31 in 8 mm
- Scow
0.55 in 14 mm
- Side
0.47 in 12 mm
- Base
0.55 in 14 mm
Service Refill Capacities
- Fuel Tank
148 gal 560 L
- Cooling System
25.1 gal 95 L
- Hydraulic System
86.6 gal 328 L
- Engine Crankcase
10.6 gal 40 L
- Transmission
19 gal 72 L
- Final Drives/Differential
21.1 gal 80 L
- Output Transfer Gear Box
6.3 gal 24 L
Body Hoist
- Raise time
11 Seconds 11 Seconds
- Lower time
7 Seconds 7 Seconds
Standards
- Brakes
SAE J/ISO 3450-1998 SAE J/ISO 3450-1998
- Cab/FOPS
SAE J231 JAN81 and ISO 3449-992 Level II SAE J231 JAN81 and ISO 3449-992 Level II
- Cab/ROPS
SAE J1040 May 1994 and ISO 3471-1994 SAE J1040 May 1994 and ISO 3471-1994
- Steering
ISO 5010 - 2007 ISO 5010 - 2007
Dimensions
- Dump Clearance
2.3 ft 697 mm
- Wheel base between back tires
6.4 ft 1966 mm
| |
| |
| |
|
| |
|