740 Ejector Articulated Truck

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C15 ACERT™
Cat® C15 ACERT™
Gross Power – SAE J1995
469 hp
350 kW
Net Power – SAE J1349
453 hp
338 kW
Net Power – ISO 9249
438 hp
327 kW
Net Power – EEC 80/1269
438 hp
327 kW
Flywheel Power
453 hp
338 kW
Bore
5.4 in
137 mm
Stroke
6.75 in
171.5 mm
Displacement
926 in3
15.2 L

Weights

Rated Payload
42 tons
38 tonnes

Body Capacities

Heaped SAE 2:1
30.2 yd3
23.1 m3
Struck
23.3 yd3
17.8 m3
Heaped SAE 1:1
37.3 yd3
28.5 m3

Transmission

Forward 1
5.5 mph
8.85 km/h
Forward 2
7.52 mph
12.1 km/h
Forward 3
10.2 mph
16.41 km/h
Forward 4
13.7 mph
22.04 km/h
Forward 5
18.58 mph
29.9 km/h
Forward 6
25.06 mph
40.32 km/h
Forward 7
33.99 mph
54.69 km/h
Reverse 1
5.19 mph
8.35 km/h
Reverse 2
7.21 mph
11.6 km/h

Sound Levels

Interior Cab
79 dB(A)
79 dB(A)

Operating Weights

Front Axle – Empty
43652 lb
19800 kg
Center Axle – Empty
18166 lb
8240 kg
Rear Axle – Empty
16689 lb
7570 kg
Total – Empty
78507 lb
35610 kg
Front Axle – Rated Load
3616 lb
1640 kg
Center Axle – Rated Load
40080 lb
18180 kg
Rear Axle – Rated Load
40080 lb
18180 kg
Total – Rated Load
83776 lb
38000 kg
Front Axle – Loaded
47267 lb
21440 kg
Center Axle – Loaded
58246 lb
26420 kg
Rear Axle – Loaded
56769 lb
25750 kg
Total – Loaded
162282 lb
73610 kg

Body Plate Thickness

Front
0.24 in
6 mm
Side
0.24 in
6 mm
Base
0.39 in
10 mm

Service Refill Capacities

Fuel Tank
140.5 gal
532 L
Cooling System
25.4 gal
96 L
Hydraulic System
86.6 gal
328 L
Engine Crankcase
10.6 gal
40 L
Transmission
22.5 gal
85 L
Final Drives/Differential
21.1 gal
80 L
Output Transfer Gear Box
6.3 gal
24 L

Ejector Cycle Times

Eject Time
14 Seconds
14 Seconds
Retract Time
24 Seconds
24 Seconds

Standards

Brakes
ISO 3450 - 1996
ISO 3450 - 1996
Cab/FOPS
ISO 3449 level ll - 2005
ISO 3449 level ll - 2005
Cab/ROPS
ISO 3471-1994
ISO 3471-1994
Steering
ISO 5010 - 2007
ISO 5010 - 2007

Dimensions

Dump Clearance
3.6 ft
1098 mm
Wheel base between back tires
6.4 ft
1966 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com