446D Backhoe Loader

Overview & Specifications

Overview & Specifications

Engine

Net Power - SAE J1349
101 hp
75 kW
Engine Model (Standard)
Cat® 3114 DIT
Cat® 3114 DIT
Gross Power - SAE J1995
110 hp
82 kW
Net Power - ISO 9249
102 hp
76 kW
Gross Power - ISO 14396
110 hp
82 kW
Net Power - EEC 80/1269
102 hp
76 kW
Net Power (Optional) - ISO 1585
102 hp
76 kW
Net Power (Optional) - EEC 80/1269
102 hp
76 kW
Net Power (Optional) - DIN 70020
107 ps
107 ps
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L
Net Torque Rise @ 1400 rpm - Standard
32.6 %
32.6 %
Net Peak Torque @ 1400 rpm - Standard - SAE J1349
336 lb ft
455 N·m

Weights

Operating Weight - Maximum
25357 lb
11500 kg
Operating Weight - Nominal
19666 lb
8939 kg
Cab, ROPS/FOPS
670 lb
304 kg
Extendible Stick (no weights)
661 lb
300 kg
Air Conditioning
103 lb
47 kg
Counterweights (Option 1)
1500 lb
682 kg
MP Bucket 1.1 m3 (1.5 yd3) w/o Fold-Over Fork
619 lb
281 kg
Counterweight
1000 lb
454 kg

Backhoe

Dig Depth - Standard
16.8 ft
5142 mm
E-Stick Retracted
17.1 ft
5207 mm
E-Stick Extended
21.2 ft
6457 mm
Reach from Swing Pivot - Standard
21.9 ft
6636 mm
E-Stick Retracted
22 ft
6697 mm
E-Stick Extended
25.11 ft
7890 mm
Bucket Rotation
190 Degrees
190 Degrees
Bucket Dig Force - Standard
16950 lb
75.4 kN
E-Stick Retracted
16230 lb
72.2 kN
E-Stick Extended
16230 lb
72.2 kN
Stick Dig Force - Standard
11430 lb
50.8 kN
E-Stick Retracted
11400 lb
50.7 kN
E-Stick Extended
8230 lb
36.6 kN
Stick Lift @ 2440 mm (8 ft) - Standard
7451 lb
3379 kg
E-Stick Retracted
7343 lb
3330 kg
E-Stick Extended
4836 lb
2193 kg
Loading Height - Standard
14.41 ft
4392 mm
E-Stick Retracted
14.4 ft
4395 mm
E-Stick Extended
16.6 ft
5068 mm
Loading Reach - Standard
6.9 ft
2092 mm
E-Stick Retracted
6.6 ft
2004 mm
E-Stick Extended
10.5 ft
3187 mm

Loader

Bucket Capacity - General Purpose
1.5 yd3
1.15 m3
Bucket Width - General Purpose
8 ft
2434 mm
Dump Height @ Max Angle - Single Tilt
8.92 ft
2720 mm
Dump Reach @ Max Angle - Single Tilt
2.81 ft
855 mm
Dig Depth - Single Tilt
6 in
153 mm
Lift Capacity @ Full Height - Single Tilt
9572 lb
4351 kg
Bucket Breakout Force - Single Tilt
13838 lb
61.7 kN

Hydraulic System

Circuit Type
Closed-center, load sensing
Closed-center, load sensing
Pump Capacity (@ 2200 rpm)
47.1 gal/min
178 L/min
System Pressure
3550 psi
24500 kPa
System Pressure - Backhoe
3550 psi
24500 kPa
System Pressure - Loader
3550 psi
24500 kPa
Pump Type
Variable-flow, axial piston, load sensing, closed center system
Variable-flow, axial piston, load sensing, closed center system
Steering Type
Ackerman
Ackerman
Power Steering
Hydrostatic, Hand Metering Unit
Hydrostatic, Hand Metering Unit
4WD Cylinder - Bore
3.25 in
82.55 mm
Stroke
11.1 in
281 mm
Rod Diameter
2.125 in
53.98 mm
Brake System
Fully enclosed, oil immersed, inboard, multiple disc
Fully enclosed, oil immersed, inboard, multiple disc
Axle Oscillation
11 Degrees
11 Degrees

Power Train

Auto-Shift (opt), Forward 1st
3.5 mph
5.6 km/h
Forward 2nd
5.5 mph
8.9 km/h
Forward 3rd
7.2 mph
11.6 km/h
Forward 4th
11.7 mph
18.8 km/h
Forward 5th
19.6 mph
31.5 km/h
Auto-Shift (opt), Reverse 1st
3.5 mph
5.6 km/h
Reverse 2nd
7.2 mph
11.6 km/h
Reverse 3rd
12.8 mph
20.6 km/h

Operating Specifications - Backhoe

Turning Circle: outside, front wheels
28.8 ft
8.8 m
Turning Circle: outside, widest loading bucket
37.4 ft
11.4 m

Service Refills

Cooling System, A/C
7.9 gal
30 L
Fuel Tank
33 gal
125 L
Engine Oil w/Filter
2.9 gal
11 L
Transmission, 2WD, Auto Shift
6.9 gal
26 L
Transmission, AWD, Auto Shift
6.9 gal
26 L
Rear Axle
8.2 gal
31 L
Front Axle, 4WD
2.5 gal
9.3 L
Front Axle, Planetaries
0.21 gal
0.8 L
Hydraulic System
41 gal
154 L
Hydraulic Tank
15.1 gal
57 L

Standards

Brakes
SAE J1473 and ISO 3450
SAE J1473 and ISO 3450
Cab - ROPS
SAE J394, SAE J1040, ISO 3471
SAE J394, SAE J1040, ISO 3471
Cab - Sound
ANSI/SAE J1166 is 81 dB(A)
ANSI/SAE J1166 is 81 dB(A)
Exterior Sound
SAE J88, is 76dB(A)
SAE J88, is 76dB(A)

Axle Ratings

Front Axle, 2WD, Static
21230 lb
9630 kg
Front Axle, 4WD, Static
21230 lb
9630 kg
Dynamic
21230 lb
9630 kg
Rear Axle, Static
20194 lb
9160 kg
Dynamic
20194 lb
9160 kg

Tires

Front 2WD Standard Size
14.5/75-16.1
14.5/75-16.1
Standard Ply
10
10
Front 4WD Standard Size
12.5-20, R4 10 PR
12.5-20, R4 10 PR
Rear 4WD Standard Size
21L-24, R4 16 PR
21L-24, R4 16 PR
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com