|
446B Big power for big performance. The 446B is designed for your most demanding jobs to load more, lift more and dig deeper. |
 |
|
| |
| |
| |
|
446B Backhoe Loader
Overview & Specifications
Engine
- Net Power - SAE J1349
102 hp 76 kW
- Engine Model (Standard)
Cat 3114T Diesel Cat 3114T Diesel
- Gross Power - SAE J1995
110 hp 82 kW
- Net Power (Optional) - SAE J1349
101 hp 75 kW
- Net Power (Optional) - ISO 9249
102 hp 76 kW
- Net Power (Optional) - ISO 1585
102 hp 76 kW
- Net Power (Optional) - EEC 80/1269
102 hp 76 kW
- Net Power (Optional) - DIN 70020
107PS 107PS
- Bore
4.13 in 105 mm
- Stroke
5 in 127 mm
- Displacement
268 in3 4.4 L
- Net Torque Rise @ 1400 rpm - Standard
32.6 % %
Weights
- Operating Weight - Maximum
19603.48 lb 8892 kg
- Operating Weight - Nominal
19603 lb 8892 kg
- Counterweights (Option 1)
35 lb 16 kg
Backhoe
- Dig Depth - Standard
17.2 ft 5219 mm
- E-Stick Retracted
17 ft 5182 mm
- E-Stick Extended
21.5 ft 6528 mm
- Reach from Swing Pivot - Standard
21.66 ft 6604 mm
- E-Stick Retracted
21.5 ft 6563 mm
- E-Stick Extended
25.75 ft 7868 mm
- Bucket Rotation
169 Degrees 169 Degrees
- Bucket Dig Force - Standard
15200 lb 67.6 kN
- E-Stick Retracted
15150 lb 67.4 kN
- E-Stick Extended
15150 lb 67.4 kN
- Stick Dig Force - Standard
10800 lb 48 kN
- E-Stick Retracted
11200 lb 49.8 kN
- E-Stick Extended
7830 lb 34.8 kN
- Stick Lift @ 2440 mm (8 ft) - Standard
13540 lb 6145 kg
- E-Stick Retracted
13660 lb 6195 kg
- E-Stick Extended
4600 lb 2090 kg
- Loading Height - Standard
14.2 ft 4310 mm
- Loading Reach - Standard
6.66 ft 2027 mm
Loader
- Bucket Capacity - General Purpose
1.75 yd3 1.3 m3
- Bucket Width - General Purpose
96 ft 2434 mm
- Dump Height @ Max Angle - Single Tilt
8.9 ft 2657 mm
- Dump Reach @ Max Angle - Single Tilt
3 ft 910 mm
- Dig Depth - Single Tilt
6.4 in 162 mm
- Lift Capacity @ Full Height - Single Tilt
8610 lb 3905 kg
- Bucket Breakout Force - Single Tilt
11610 lb 51.7 kN
Hydraulic System
- Circuit Type
Closed - center Closed - center
- Pump Capacity (@ 2200 rpm)
47 gal/min 178 L/min
- System Pressure
3250 psi 22400 kPa
- Pump Type
Variable - flow, axial piston Variable - flow, axial piston
- Steering Type
Front Wheel Front Wheel
- Power Steering
Hydrostatic Hydrostatic
- 2WD Cylinder - Bore
3.25 in 82.55 mm
- Stroke
11.06 in 281 mm
- Rod Diameter
2.31 in 53.98 mm
- 4WD Cylinder - Bore
3.25 in 82.55 mm
- Stroke
11.06 in 281 mm
- Rod Diameter
2.13 in 53.98 mm
- Brake System
Fully enclosed, hydraulic, multiple disk Fully enclosed, hydraulic, multiple disk
Power Train
- Auto-Shift (opt), Forward 1st
3.5 mph 5.6 km/h
- Forward 2nd
5.5 mph 8.9 km/h
- Forward 3rd
7.2 mph 11.6 km/h
- Forward 4th
11.7 mph 18.8 km/h
- Forward 5th
19.6 mph 31.5 km/h
- Auto-Shift (opt), Reverse 1st
3.5 mph 5.6 km/h
- Reverse 2nd
7.2 mph 11.6 km/h
- Reverse 3rd
12.8 mph 20.6 km/h
Operating Specifications - Backhoe
- Turning Circle: outside, front wheels
28.8 ft 8.8 m
- Turning Circle: outside, widest loading bucket
37.25 ft 11.4 m
Service Refills
- Cooling System, A/C
7.9 gal 30 L
- Fuel Tank
33 gal 125 L
- Engine Oil w/Filter
2.9 gal 11 L
- Transmission, 2WD, Auto Shift
6.9 gal 26 L
- Rear Axle
8.2 gal 31 L
- Front Axle, 4WD
2.5 gal 9.3 L
- Front Axle, Planetaries
0.21 gal 0.8 L
- Hydraulic System
41 gal 154 L
- Hydraulic Tank
15.1 gal 57 L
Standards
- Brakes
SAE J1473 October 1990 and ISO 3450 1985 SAE J1473 October 1990 and ISO 3450 1985
- Cab - ROPS
SAE J394, SAE J1040 Apr 88, ISO 3471 1986 SAE J394, SAE J1040 Apr 88, ISO 3471 1986
- Cab - Sound
ANSI/SAE J1166 May 90 is 81 dB (A) ANSI/SAE J1166 May 90 is 81 dB (A)
- Exterior Sound
SAE J88 Jun 86, is 76dB (A) SAE J88 Jun 86, is 76dB (A)
Axle Ratings
- Front Axle, 2WD, Static
21230 lb 9630 kg
- Front Axle, 4WD, Static
21230 lb 9630 kg
- Rear Axle, Static
20194 lb 9160 kg
| |
| |
| |
|
| |
|