416C
With the versatility to dig like an excavator and load like a wheel loader, backhoe loaders are one of the most productive, cost-effective machines on your job site.
--- Select a Model ---
416C
416D
416E
420D
420E/420E IT
430D
430E/430E IT
446B
446D
450E
416C Backhoe Loader
Overview & Specifications
Engine
Net Power - SAE J1349
75 hp
56 kW
Engine Model (Standard)
Cat 3054T Diesel Engine
Cat 3054T Diesel Engine
Gross Power - SAE J1995
78 hp
59 kW
Gross Power (Optional) - SAE J1995
84 hp
63 kW
Displacement
244.09 in3
4 L
Weights
Operating Weight - Maximum
21389 lb
9700 kg
Operating Weight - Nominal
13892 lb
6300 kg
Backhoe
Dig Depth - Standard
14.5 ft
4420 mm
E-Stick Extended
18.16 ft
5545 mm
Reach from Swing Pivot - Standard
18.5 ft
5639 mm
E-Stick Retracted
18.67 ft
5682 mm
E-Stick Extended
21.9 ft
6680 mm
Bucket Rotation
43 Degrees
163 Degrees
Bucket Dig Force - Standard
3000 lb
20700 kN
E-Stick Retracted
7704 lb
34.3 kN
E-Stick Extended
7836 lb
34.9 kN
Stick Dig Force - Standard
9894 lb
4488 kN
E-Stick Retracted
8839 lb
4010 kN
E-Stick Extended
18.5 lb
5639 kN
Stick Lift @ 2440 mm (8 ft) - Standard
11.42 lb
3483 kg
E-Stick Retracted
5.83 lb
1764 kg
E-Stick Extended
5780 lb
2622 kg
Loader
Bucket Capacity - General Purpose
8.66 yd3
2650 m3
Bucket Width - General Purpose
2.42 ft
730 mm
Dump Height @ Max Angle - Single Tilt
4 ft
105 mm
Dump Reach @ Max Angle - Single Tilt
89 ft
2262 mm
Dig Depth - Single Tilt
1.25 in
0.96 mm
Bucket Breakout Force - Single Tilt
35.42 lb
10795 kN
Hydraulic System
Circuit Type
Closed center
Closed center
System Pressure
3002.28 psi
20700 kPa
Pump Type
Variable flow, axial piston
Variable flow, axial piston
Service Refills
Fuel Tank
33.81 gal
128 L
Engine Oil w/Filter
1.93 gal
7.3 L
Rear Axle
6.34 gal
24 L
Front Axle, 4WD
1.98 gal
7.5 L
Hydraulic System
20.87 gal
79 L
Hydraulic Tank
10.04 gal
38 L
Axle Ratings
Front Axle, 2WD, Static
30313.53 lb
13750 kg
Dynamic
6982.03 lb
3167 kg
Rear Axle, Static
61222.3 lb
27770 kg
Dynamic
20414.78 lb
9260 kg