420D IT
The Cat 420D IT takes the integrated toolcarrier to a new level with pilot operated joystick controls. Operator comfort is enhanced which contributes to less operator fatigue and increased productivity. With best-in-class bucket rotation, digging forces and overall backhoe lift, the 420D IT is everything you expect from a Cat machine and more!
--- Select a Model ---
416C IT
416E (Tier 2)
420D IT
420D IT
430D IT
420D IT Integrated Toolcarrier
Overview & Specifications
Engine
Engine Model
Cat 3054T Diesel
Cat 3054T Diesel
Gross Power - SAE J1995
88 hp
66 kW
Net Power - SAE J1349
84 hp
63 kW
Net Power - SAE J1349
84 hp
63 kW
Net Power - ISO 9249
85 hp
63 kW
Net Power - ISO 1585
85 hp
63 kW
Net Power - EEC 80/1269
85 hp
63 kW
Net Power - DIN 70020
88 PS
88 PS
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
243 in3
4 L
Net Torque Rise @ 1400 rpm
27 %
27 %
Net Peak Torque @ 1400 rpm - SAE J1349
254 lb ft
345 N·m
Weights
Operating Weight - Nominal
15772 lb
7150 kg
Operating Weight - Maximum
21605 lb
9800 kg
Cab, ROPS/FOPS
515 lb
234 kg
Auto-Shift Transmission
55 lb
25 kg
Ride Control
55 lb
25 kg
Air conditioning
99 lb
45 kg
Four Wheel Drive
234 lb
106 kg
MP Bucket 0.96 m3 (1.25 yd3) w/Fold-Over Fork
885 lb
402 kg
MP Bucket 0.96 m3 (1.25 yd3) w/o Fold-Over Fork
509 lb
231 kg
Loader, IT w/QC
741 lb
336 kg
Extendible Stick (no weights)
562 lb
255 kg
Counterweights (Option 1)
320 lb
145 kg
Counterweights (Option 2)
230 lb
104 kg
Counterweights (Option 3)
470 lb
213 kg
Backhoe
Dig Depth - Standard
14.42 ft
4390 mm
E-Stick Retracted
14.66 ft
4465 mm
E-Stick Extended
18.08 ft
5510 mm
Reach from Swing Pivot- Standard
18.5 ft
5650 mm
E-Stick Retracted
18.72 ft
5705 mm
E-Stick Extended
21.9 ft
6675 mm
Bucket Rotation
205 Degrees
205 Degrees
Bucket Dig Force - Standard
14712 lb
65.4 kN
E-Stick Retracted
14586 lb
64.8 kN
E-Stick Extended
14586 lb
64.8 kN
Stick Dig Force - Standard
8593 lb
38.2 kN
E-Stick Retracted
8421 lb
37.5 kN
E-Stick Extended
6188 lb
27.5 kN
Stick Lift @ 2440 mm (8 ft) - Standard
10538 lb
4780 kg
E-Stick Retracted
8936 lb
4053 kg
E-Stick Extended
4121 lb
1869 kg
Loading Height - Standard
11.83 ft
3613 mm
Loading Reach - Standard
5.66 ft
1732 mm
Loader
Bucket Capacity - General Purpose
1.25 yd3
0.96 m3
Bucket Width - General Purpose
89 ft
2262 mm
Dump Height @ Max Angle - Single-tilt
8.08 ft
2462 mm
Dump Reach @ Max Angle, Single-tilt
2.83 ft
862 mm
Dig Depth, Single-tilt
5 in
135 mm
Lift Capacity @ Full Height Single-tilt
6385 lb
2896 kg
Lift Capacity @ Full Height IT with QC
6970 lb
3162 kg
Bucket Breakout Force - Single-tilt
10131 lb
45.1 kN
Bucket breakout Force - IT with QC
10564 lb
47 kN
Hydraulic System
Circuit Type
Closed Center
Closed Center
Pump Capacity (@ 2200 rpm)
43 gal/min
163 L/min
System Pressure
3300 psi
22754 kPa
Pump Type
Variable flow, axial-piston
Variable flow, axial-piston
Steering Type
Front wheel
Front wheel
Power Steering
Hydrostatic
Hydrostatic
2WD Cylinder - Bore
2.75 in
70 mm
Stroke
8.8 in
224 mm
Rod Diameter
1.75 in
44 mm
4WD Cylinder - Bore
2.56 in
65 mm
Stroke
8.3 in
311 mm
Rod Diameter
1.42 in
36 mm
Brake System
Inboard, oil-immersed
Inboard, oil-immersed
Power Train
Power-Shuttle, Forward 1st
3.6 mph
5.8 km/h
Forward 2nd
5.8 mph
9.3 km/h
Forward 3rd
12 mph
19.2 km/h
Forward 4th
20.4 mph
32.8 km/h
Power-Shuttle, Reverse 1st
3.6 mph
5.8 km/h
Reverse 2nd
5.8 mph
9.3 km/h
Reverse 3rd
20.4 mph
32.8 km/h
Reverse 4th
12 mph
19.2 km/h
Auto-Shift(opt), Forward 1st
3.5 mph
5.7 km/h
Forward 2nd
5.7 mph
9.2 km/h
Forward 3rd
7.6 mph
12.3 km/h
Forward 4th
11.9 mph
19 km/h
Forward 5th
20 mph
32 km/h
Auto-Shift(opt), Reverse 1st
3.5 mph
5.7 km/h
Reverse 2nd
7.6 mph
12.3 km/h
Reverse 3rd
14.5 mph
23 km/h
Operating Specifications - Backhoe
Turning Circle: outside, front wheels
26.75 ft
8.1 m
Turning Circle: outside, Widest Loading Bucket
35 ft
10.7 m
Service Refills
Cooling System, A/C
4.2 gal
15.9 L
Cooling System, High-Ambient
4.4 gal
18.7 L
Fuel Tank
34 gal
128.7 L
Engine Oil w/Filter
2 gal
7.6 L
Transmission-Torque Converter, 2WD, Power Shuttle
4 gal
15.1 L
Transmission-Torque Converter, 4WD, Power Shuttle
4.8 gal
18.2 L
Transmission-Torque Converter, 2WD, Auto Shift
4 gal
15.1 L
Transmission-Torque Converter, 4WD, Auto Shift
4 gal
15.1 L
Rear Axle
6.4 gal
24.2 L
Front Axle, 4WD
2 gal
7.6 L
Front Axle, Planetaries
0.2 gal
0.8 L
Hydraulic System
21 gal
79 L
Hydraulic Tank
10 gal
38 L
Standards
Brakes
SAE J1473 OCT 90
SAE J1473 OCT 90
Cab - ROPS
SAE J397, SAE J1040 MAY 94/ISO 3741 1994
SAE J397, SAE J1040 MAY 94/ISO 3741 1994
Cab - Sound
ANSI/SAE J1166 OCT 98
ANSI/SAE J1166 OCT 98
Exterior Sound
SAE J88 APR 95
SAE J88 APR 95
Axle Ratings
Front Axle, 2WD, Static
30319 lb
13765 kg
Dynamic
6983 lb
3170 kg
Front Axle, 4WD, Static
27029 lb
12271 kg
Dynamic
6983 lb
3170 kg
Rear Axle, Static
61233 lb
27800 kg
Dynamic
9270 lb
20418 kg