826G Landfill Compactor

Overview & Specifications

Overview & Specifications

Engine

Gross Power
340 hp
254 kW
Engine Model
Cat® 3406C TA
Cat® 3406C TA
Flywheel Power
315 hp
235 kW
Displacement
891 in3
14.6 L

Transmission

Forward 1
3.9 mph
6.3 km/h
Forward 2
7 mph
11.3 km/h
Reverse 1
4.7 mph
7.6 km/h
Reverse 2
8.4 mph
13.5 km/h

Axles

Front
Fixed
Fixed
Oscillating Rear
Oscillating
Oscillating

Straight Blade

Moldboard Length
14.8 ft
4511.1 mm
Height
6.25 ft
1.89 mm
Lift Speed at Rated RPM
1.4 ft/sec
0.4 m/sec
Cutting Edges (2), Reversible, End Section Length (Each)
5.8 ft
1767.8 mm
End Bits (2), Self-sharpening, Length (Each)
18.6 in
472.4 mm

Service Refill Capacities

Fuel Tank
166.5 gal
630 L
Cooling System
21.4 gal
81 L
Crankcase
9 gal
34.1 L
Transmission
16.4 gal
62.1 L
Differentials and Final Drives - Front
23.8 gal
90.1 L
Differentials and Final Drives - Rear
23.8 gal
90.1 L
Hydraulic Tank
23.3 gal
88.2 L

Weights

Operating Weight
76805 lb
34839 kg

Operating Specifications

Travel Speed Forward
6.9 mph
11.2 km/h
Travel Speed Reverse
8.4 mph
13.5 km/h
Ground Clearance
1.8 ft
505 mm

Dimensions

Wheelbase
145.7 ft
3700.8 mm
Length with Blade on Ground
27.6 ft
8412.5 mm
Width over Wheels
12.5 ft
3810 mm
Width over Endbits (Blade)
14.8 ft
4511.1 mm
Blade Width Straight
14.9 ft
4502 mm
Drum Width
3.9 ft
1.2 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com