836 Landfill Compactor

Overview & Specifications

Overview & Specifications

Engine

Gross Power
525 hp
391 kW
Engine Model
Cat® 3408E TA
Cat® 3408E TA
Flywheel Power
473 hp
353 kW
Displacement
1098.43 in3
18 L

Transmission

Forward 1
3.91 mph
6.3 km/h
Forward 2
7.02 mph
11.3 km/h
Reverse 1
4.91 mph
7.9 km/h
Reverse 2
8.7 mph
14 km/h

Axles

Front
Fixed
Fixed
Oscillating Rear
Oscillates
Oscillates

Straight Blade

Moldboard Length
16.99 ft
5180 mm
Height
7.25 ft
2.2 mm
Lift Speed at Rated RPM
1.35 ft/sec
0.41 m/sec
Cutting Edges (2), Reversible, End Section Length (Each)
3.48 ft
1062 mm
End Bits (2), Self-sharpening, Length (Each)
18.58 in
472 mm

Service Refill Capacities

Fuel Tank
235 gal
890 L
Cooling System
28 gal
106 L
Crankcase
11.1 gal
42 L
Transmission
26.95 gal
102 L
Differentials and Final Drives - Front
38.83 gal
147 L
Differentials and Final Drives - Rear
38.83 gal
147 L
Hydraulic Tank
59.44 gal
225 L

Weights

Operating Weight
100208.8 lb
45454 kg

Operating Specifications

Travel Speed Forward
7 mph
11.3 km/h
Travel Speed Reverse
7 mph
11.3 km/h
Ground Clearance
1.7 ft
525 mm

Dimensions

Wheelbase
150 ft
3810 mm
Length with Blade on Ground
33.35 ft
10166 mm
Width over Endbits (Blade)
17.02 ft
5188 mm
Turning Radius - Outside End Bits
26.9 ft
8200 mm
Blade Width Straight
17 ft
5.19 mm
Drum Width
4.6 ft
1.4 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com