826G Series II Landfill Compactor

Overview & Specifications

Overview & Specifications

Engine

Gross Power
380 hp
283 kW
Engine Model
Cat® 3406E ATAAC Diesel
Cat® 3406E ATAAC Diesel
Flywheel Power
340 hp
253 kW
Net Power ISO 3046-2
340 hp
253 kW
Net Power ISO 9249
340 hp
253 kW
SAE J1349
340 hp
253 kW
EEC 80/1269
340 hp
253 kW
DIN 70020
327 PS
327 PS
Peak Torque (Net) @ 1,200 RPM
1232.5 ft-lb
1671 N·m
Torque Rise
28 %
28 %
Bore
5.4 in
137 mm
Stroke
6.5 in
165 mm
Displacement
893 in3
14.6 L

Transmission

Forward 1
3.6 mph
5.8 km/h
Forward 2
6 mph
9.7 km/h
Reverse 1
4.1 mph
6.6 km/h
Reverse 2
6.6 mph
10.6 km/h

Hydraulic System

Vane Pump Output @ 2,000 RPM and 6900 kPa (1,000 psi)
26.5 gal/min
102 L/min
Relief Valve Setting
3500 psi
24100 kPa
Lift Cylinder Bore x Stroke
114.3 mm x 576 mm 4.49 in x 22.68 in
114.3 mm x 576 mm 4.49 in x 22.68 in

Axles

Front
Planetary - Fixed
Planetary - Fixed
Oscillating Rear
Planetary - Oscillating ±5°
Planetary - Oscillating ±5°

Brakes

Standards
Meet OSHA, SAE J1473 Dec 84, ISO 3450-1985 standards.
Meet OSHA, SAE J1473 Dec 84, ISO 3450-1985 standards.

Wheels - Plus Tip Teeth with Abrasion Resistant Material (ARM)

Drum Width
3.94 ft
1200 mm
Drum Diameter
5.03 ft
1532 mm
Diameter with Tips
6.07 ft
1850 mm
Tips per Wheel
25
25

Wheels - Traction Tip Wheel with Abrasion Resistant Material (ARM)

Drum Width
3.94 ft
1200 mm
Drum Diameter
5.03 ft
1532 mm
Diameter with Tips
5.7 ft
1732 mm
Tips per Wheel
45
45

Wheels - Chevron-Pattern, Chopper Blades

Drum Width
3.94 ft
1200 mm
Drum Diameter
5.03 ft
1532 mm
Diameter with Blades
6.07 ft
1850 mm
Blades per Wheel
25
25

Straight Blade

Width Over End Bits
14.77 ft
4502 mm
Moldboard Length
14.06 ft
4287 mm
Height
6.23 ft
1898 mm
Lift Speed at Rated RPM
1.42 ft/sec
440 m/sec
Cutting Edges (2), Reversible, End Section Length (Each)
5.83 ft
1773.4 mm
Cutting Edges (2), Reversible, Width x Thickness
254 mm x 25 mm 10 in x 1 in
254 mm x 25 mm 10 in x 1 in
End Bits (2), Self-sharpening, Length (Each)
19 in
472 mm
End Bits (2), Self-sharpening, Width x Thickness
254 mm x 25 mm 10 in x 1 in
254 mm x 25 mm 10 in x 1 in

Service Refill Capacities

Fuel Tank
166.5 gal
630 L
Cooling System
21.9 gal
83 L
Crankcase
9 gal
34 L
Transmission
16.4 gal
62 L
Differentials and Final Drives - Front
23.8 gal
90 L
Differentials and Final Drives - Rear
23.8 gal
90 L
Hydraulic Tank
23.2 gal
88 L

Weights

Operating Weight
81498 lb
36967 kg

Cab

ROPS/FOPS
Meets SAE and ISO standards.
Meets SAE and ISO standards.

Sound Performance

Standards
Meets ANSI/SAE and ISO standards.
Meets ANSI/SAE and ISO standards.

Dimensions

Height to Top of Cab with A/C
13.75 ft
4191.1 mm
Height to Top of Exhaust Pipe
12.57 ft
3830 mm
Height to Top of Hood
8.86 ft
2700.51 mm
Ground Clearance to Counterweight
3.38 ft
1032.5 mm
Height to Bottom of Ladder
2.33 ft
709.9 mm
Center Line of Rear Axle to Edge of Counterweight
8.61 ft
2624 mm
Center Line of Rear Axle to Hitch
6.07 ft
1850 mm
Wheelbase
145.67 ft
3700 mm
Length with Blade on Ground
27.13 ft
8268 mm
Width over Wheels
12.47 ft
3800 mm
Width over Endbits (Blade)
14.77 ft
4502 mm
Turning Radius - Inside
10.58 ft
3221 mm
Turning Radius - Outside
24.06 ft
7333 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com