836G Landfill Compactor

Overview & Specifications

Overview & Specifications

Engine

Gross Power
525 hp
392 kW
Engine Model
Cat® 3456 DITA
Cat® 3456 DITA
Flywheel Power
481 hp
359 kW
Displacement
964.18 in3
15.8 L

Transmission

Forward 1
3.79 mph
6.1 km/h
Forward 2
6.77 mph
10.9 km/h
Reverse 1
3.98 mph
6.4 km/h
Reverse 2
7.08 mph
11.4 km/h

Axles

Front
Fixed
Fixed
Oscillating Rear
Oscillates
Oscillates

Straight Blade

Moldboard Length
17.03 ft
5190 mm
Height
7.3 ft
2222 mm
Lift Speed at Rated RPM
1.18 ft/sec
0.36 m/sec
Cutting Edges (2), Reversible, End Section Length (Each)
4.62 ft
1408 mm
End Bits (2), Self-sharpening, Length (Each)
18.58 in
472 mm

Service Refill Capacities

Fuel Tank
210 gal
795 L
Cooling System
24.04 gal
91 L
Crankcase
15.85 gal
60 L
Transmission
21.93 gal
83 L
Differentials and Final Drives - Front
39.1 gal
148 L
Differentials and Final Drives - Rear
39.1 gal
148 L
Hydraulic Tank
63.4 gal
240 L

Weights

Operating Weight
118348 lb
53682 kg

Operating Specifications

Travel Speed Forward
6.8 mph
10.9 km/h
Travel Speed Reverse
7.1 mph
11.5 km/h
Ground Clearance
1.95 ft
595 mm

Dimensions

Wheelbase
179.13 ft
4550 mm
Length with Blade on Ground
33.41 ft
10182 mm
Width over Endbits (Blade)
17.04 ft
5193 mm
Turning Radius - Outside End Bits
28.54 ft
8700 mm
Blade Width Straight
17 ft
5193 mm
Blade Width U-Blade
17.5 in
5273 mm
Blade Height U-Blade
7.3 in
2215 mm
Drum Width
4.7 ft
1397 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com