815F
Cat 815F Soil Compactor features wheels with tamping foot design and chevron pattern for traction, penetration and compaction needed for high production. Optional fill spreading dozer available.
--- Select a Model ---
815F
815F
815F Soil Compactor
Overview & Specifications
Engine
Engine Model
Cat® 3306 TA
Cat® 3306 TA
Gross Power
235 hp
175 kW
Flywheel Power
220 hp
164 kW
Displacement
628.54 in3
10.3 L
Transmission
Forward 1
3.85 mph
6.2 km/h
Forward 2
6.71 mph
10.8 km/h
Forward 3
11.12 mph
17.9 km/h
Reverse 1
4.41 mph
7.1 km/h
Reverse 2
7.58 mph
12.2 km/h
Reverse 3
12.12 mph
19.5 km/h
Steering
Steering Angle
36
36
Wheels
Drum Width
10.99 ft
3350 mm
Drum Diameter
3.38 ft
1029 mm
Outside Diameter
4.59 ft
1400 mm
Tips per Wheel
60
60
Tips per Row
12
12
Axles
Front
Fixed
Fixed
Rear
Oscillates
Oscillates
Blades
Moldboard Length
11.98 ft
3650 mm
Height, Including Cutting Edge
2.82 ft
860 mm
Maximum Depth of Cut
0.71 ft
215 mm
Maximum Lift Above Ground
1.28 ft
390 mm
Weights
Operating Weight
45934 lb
20879 kg
Service Refill Capacities
Fuel Tank
117.82 gal
446 L
Cooling System
14.53 gal
55 L
Crankcase
8.98 gal
34 L
Transmission
13.21 gal
50 L
Differentials and Final Drives - Front
17.17 gal
65 L
Differentials and Final Drives - Rear
17.17 gal
65 L
Hydraulic Tank
23.25 gal
88 L
Dimensions
Wheelbase
131.89 ft
3350 mm
Length with Blade on Ground
22.46 ft
6845 mm
Ground Clearance
15.35 ft
390 mm
Width Over End Bits
11.98 ft
3652 mm
Width Over Drums
10.64 ft
3243 mm
Blade Height Straight
2.8 ft
860 mm
Drum Width
3.2 in
978 mm
Blade Width Straight
12.3 ft
3.76 mm
Fuel Tank
Fuel Tank Capacity
122.6 gal
464 L
Operating Specifications
Travel Speed Forward
23.3 mph
37.6 km/h
Travel Speed Reverse
26.7 mph
43 km/h
Turning Radius Blade - Outside
41.4 ft
12.6 mm
Ground Clearance
17 ft
423 mm
2-Pass Coverage Width
14.25 ft
4.35 mm