815F
The new 815F Soil Compactor gives you greater power, productivity and compaction. Combine this with the finest customer support system in the world - the Caterpillar dealer network of service and parts - and you get the lowest operating cost with the best up-time in the industry!
--- Select a Model ---
815F
815F
815F Soil Compactor
Overview & Specifications
Engine
Engine Model
Cat® 3176C ATAAC
Cat® 3176C ATAAC
Net Power
240 hp
179 kW
Gross Power
254 hp
189 kW
Flywheel Power
240 hp
179 kW
ISO 3046-2
240 hp
179 kW
ISO 9249
240 hp
179 kW
SAE J1349
240 hp
179 kW
EEC 80/1269
240 hp
179 kW
Torque Rise
45 %
45 %
Bore
4.92 in
125 mm
Stroke
5.51 in
140 mm
Displacement
628.5 in3
10.3 L
Transmission
Forward 1
3.9 mph
6.2 km/h
Forward 2
6.7 mph
10.8 km/h
Forward 3
11.1 mph
17.9 km/h
Reverse 1
4.4 mph
7.1 km/h
Reverse 2
7.6 mph
12.2 km/h
Reverse 3
12.1 mph
19.5 km/h
Steering
Steering Angle
±36°
±36°
Wheels
Drum Width
3.25 ft
991 mm
Drum Diameter
3.38 ft
1029 mm
Outside Diameter
4.68 ft
1425 mm
Tips per Wheel
60
60
Tips per Row
12
12
Hydraulic System
Relief Valve Setting
2255 psi
15550 kPa
Lift Cylinder Bore x Stroke
101.6 mm x 627 mm 3.99 in x 24.68 in
101.6 mm x 627 mm 3.99 in x 24.68 in
Axles
Front
Fixed
Fixed
Rear
Oscillating ±12°
Oscillating ±12°
Brakes
Standards
Meet OSHA regulations
Meet OSHA regulations
Cab
ROPS/FOPS
Meet SAE and ISO standards
Meet SAE and ISO standards
Sound Performance
Standards
Meet required standards
Meet required standards
Blades
Moldboard Length
11.98 ft
3652 mm
Height, Including Cutting Edge
2.82 ft
860 mm
Maximum Depth of Cut
0.7 ft
215 mm
Maximum Lift Above Ground
2.67 ft
814 mm
Blade Tip Angle - Total
59.2 Degrees
59.2 Degrees
Blade Tilt Angle - Right - Mechanical
6.5 Degrees
6.5 Degrees
Blade Tilt Angle - Left - Mechanical
5.4 Degrees
5.4 Degrees
Width Over End Bits
12.3 ft
3761 mm
Weights
Operating Weight
45765 lb
20755 kg
Service Refill Capacities
Fuel Tank
117.8 gal
446 L
Cooling System
14.5 gal
55 L
Crankcase
9 gal
34 L
Transmission
13.2 gal
50 L
Differentials and Final Drives - Front
17.1 gal
65 L
Differentials and Final Drives - Rear
17.1 gal
65 L
Hydraulic Tank
23.2 gal
88 L
Dimensions
Height to Top of Cab
10.98 ft
3347 mm
Height to Top of Exhaust Pipe
10.58 ft
3225 mm
Height to Top of Hood
7.86 ft
2395 mm
Height to Bottom of Ladder
1.52 ft
463 mm
Center Line of Rear Axle to Hitch
6.14 ft
1871 mm
Wheelbase
131.89 ft
3350 mm
Length with Blade on Ground
22.46 ft
6845 mm
Ground Clearance
15.35 ft
390 mm
Width Over End Bits
12.34 ft
3761 mm
Width Over Drums
10.64 ft
3243 mm
Blade Height Straight
2.82 ft
860 mm
Drum Width
39.02 in
991 mm
Blade Width Straight
11.98 ft
3652 mm
Center Line of Rear Axle to Edge of Rear Bumper
6.14 ft
1871 mm
Height to Rear Bumper
2.53 ft
770 mm
Operating Specifications
Turning Radius Blade - Outside
23.7 ft
7221 mm
Turning Radius Blade - Inside
12 ft
3655 mm
Shipping Specifications
Weight
44853 lb
20345 kg
Height
11 ft
3347 mm
Width
11.98 ft
3652 mm
Depth
22.46 ft
6845 mm