CS-323C Vibratory Soil Compactor

Overview & Specifications

Overview & Specifications

Weights

Operating Weight with ROPS/FOPS
9680 lb
4390 kg
Shipping weight w/ROPS/FOPS
9670 lb
4395 kg
Weight at Drum with ROPS/FOPS
4500 lb
2040 kg

Operating Specifications

Blade Cutting Depth
3 in
76 mm
Curb Clearance
13.2 in
335 mm
Drum Width
50 in
1270 mm
Ground Clearance
13.6 in
347 mm
Travel Speed – Maximum
5.5 mph
8.9 km/h
Turning Radius Inside Drum Edge
103 in
2620 mm
Turning Radius Outside Drum Edge
153 in
3890 mm

Engine

Gross Power
83 hp
62 kW
Bore
4.13 in
105 mm
Engine Model
Cat® 3054C
Cat® 3054C
Net Power – EEC 80/1269
80 hp
59 kW
Net Power – ISO 9249
80 hp
59 kW
Net Power – SAEJ1349
80 hp
59 kW
Stroke
5 in
127 mm

Dimensions

Blade height
22 in
558 mm
Drum Diameter – Over Drum
40 in
1016 mm
Height w/ROPS/FOPS
98 in.
2510 mm
Overall Length
162 in
4120 mm
Overall Length w/Blade
177 in
4500 mm
Overall Width
78 in
1390 mm
Wheelbase
88 in
2240 mm
Width with Blade
61.81 in
1570 mm

Vibratory System

Centrifugal Force – Maximum
15000 lb
66.8 kN
Nominal Amplitude – High
0.05 in
1.3 mm
Vibratory Frequency
2100 vpm
35 Hz

Tires

Tires
11.2 x 24 6-ply
11.2 x 24 6-ply

Service Refill Capacities

Fuel Tank Capacity
38 gal
144 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com