CS-583D Vibratory Soil Compactor

Overview & Specifications

Overview & Specifications

Weights

Operating Weight with ROPS/FOPS
32740 lb
14850 kg
Weight at Drum with ROPS/FOPS
20830 lb
9450 kg

Operating Specifications

Drum Width
84 in
2134 mm
Ground Clearance
19 in
483 mm
Travel Speed – Maximum
7.8 mph
12.7 km/h
Turning Radius Inside Drum Edge
12.1 in
3680 mm
Turning Radius Outside Drum Edge
19.1 in
5810 mm

Engine

Gross Power
153 hp
114 kW
Engine Model
CAT 3116T
CAT 3116T

Dimensions

Drum Diameter – Over Drum
60 in
1524 mm
Height w/ROPS/FOPS
119.29 in.
3030 mm
Overall Length
216.93 in
5510 mm
Overall Width
93.31 in
2370 mm
Wheelbase
114.17 in
2900 mm

Vibratory System

Centrifugal Force – Maximum
69915.57 lb
311 kN
Centrifugal Force – Minimum
35070.19 lb
156 kN
Nominal Amplitude – High
0.07 in
1.7 mm
Nominal Amplitude – Low
0.03 in
0.85 mm
Vibratory Frequency
30 vpm
30 Hz

Tires

Tires
23.1" x 26" 8-ply flotation
23.1" x 26" 8-ply flotation

Service Refill Capacities

Fuel Tank Capacity
70 gal
265 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com