CS-573D

Overview & Specifications

Overview & Specifications

Weights

Operating Weight with ROPS/FOPS
29060 lb
13180 kg
Weight at Drum with ROPS/FOPS
16450 lb
7460 kg

Operating Specifications

Drum Width
84 in
2130 mm
Ground Clearance
19 in
483 mm
Travel Speed – Maximum
7.8 mph
12.7 km/h
Turning Radius Inside Drum Edge
12.1 in
3680 mm
Turning Radius Outside Drum Edge
19.1 in
5810 mm

Engine

Gross Power
153 hp
114 kW
Engine Model
Cat 3116T
Cat 3116T

Dimensions

Drum Diameter – Over Drum
60 in
1524 mm
Height w/ROPS/FOPS
119.29 in.
3030 mm
Overall Length
216.93 in
5510 mm
Overall Width
93.31 in
2370 mm
Wheelbase
114.17 in
2900 mm

Vibratory System

Centrifugal Force – Maximum
55977.42 lb
249 kN
Centrifugal Force – Minimum
28101.11 lb
125 kN
Nominal Amplitude – High
0.07 in
1.7 mm
Nominal Amplitude – Low
0.03 in
0.85 mm
Vibratory Frequency
30.8 vpm
30.8 Hz

Tires

Tires
23.1 X 26
23.1 X 26

Service Refill Capacities

Fuel Tank Capacity
79 gal
300 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com