322B FM Delimber

Overview & Specifications

Overview & Specifications

Operating Specifications

Travel Speed
3.4 mph
5.5 km/h
Drawbar Pull
43650 lb
194 kN
Max. Decking Ht.
28.8 ft
8.78 m

Engine

Engine Model
Cat 3116TA
Cat 3116TA
Gross Power
161 hp
120 kW
Flywheel Power
153 hp
114 kW

Weights

Operating Weight
72686 lb
32970 kg

Service Refill Capacities

Fuel Tank Capacity
90 gal
340 L

Dimensions

Track Gauge Hi-Wide
9.58 ft
2921 mm
Track Length
15.2 ft
4655 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com