322C FM Delimber

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3126 TA
Cat 3126 TA
Gross Power
174 hp
130 kW
Flywheel Power
162 hp
121 kW
ISO 9249
162 hp
121 kW
J1349
161 hp
120 kW
EEC 80/1269
162 hp
121 kW
Bore
4.3 in
110 mm
Stroke
5 in
127 mm
Displacement
439.4 in3
7.2 L

Weights

Operating Weight
59923 lb
27176 kg
General Forestry (HDLC)
59923 lb
27176 kg
General Forestry (HW)
65391 lb
29656 kg

Service Refill Capacities

Fuel Tank Capacity
105.7 gal
400 L
Cooling System
10 gal
38 L
Engine Oil
9 gal
34 L
Swing Drive
2.1 gal
8 L
Final Drive (each) - HDLC
1.3 gal
5 L
Hydraulic System (including tank)
64.7 gal
245 L
Hydraulic Tank
67.9 gal
257 L

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS
SAE J1356 FEB88 ISO 10262
SAE J1356 FEB88 ISO 10262

Sound Performance

·
·
·

Hydraulic System

Main Implement System - Maximum Flow (2x)
58.1 gal/min
220 L/min
Max. pressure - Implements
4980 psi
34300 kPa
Max. pressure - Travel
4980 psi
34300 kPa
Max. pressure - Swing
3553 psi
24500 kPa
Pilot System - Maximum flow
9.5 gal/min
36 L/min
Pilot System - Maximum pressure
568.4 psi
3920 kPa

Excavator Linkage

Boom Cylinder - Bore
5.12 in
130 mm
Boom Cylinder - Stroke
51.4 in
1305 mm
Stick Cylinder - Bore
5.51 in
140 mm
Stick Cylinder - Stroke
65.4 in
1660 mm
S Family Bucket Cylinder - Bore
5.12 in
130 mm
S Family Bucket Cylinder - Stroke
43.9 in
1115 mm

Drive - HD Undercarriage

Maximum Drawbar Pull
50112 lb
223 kN
Maximum Travel Speed
3.4 mph
5.5 km/h

Drive - HW Undercarriage

Maximum Drawbar Pull
55508 lb
247 kN
Maximum Travel Speed
3.5 mph
5.7 km/h

Swing Mechanism

Swing Torque
54137 lb ft
73.4 N·m
Swing Speed
10 RPM
10 RPM

Track - Standard w/ HDLC Undercarriage

Standard - HDLC
27.5 in
700 mm
Optional - DG
23.6 in
600 mm
Optional - HW
31.5 in
800 mm

Track - Standard w/ HW Undercarriage

Standard - HW
27.5 in
700 mm
Optional - HW
23.6 in
600 mm
Optional - HDTG
31.5 in
800 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com