320C FM Delimber

Overview & Specifications

Overview & Specifications

Operating Specifications

Travel Speed
3.4 mph
5.5 km/h

Engine

Engine Model
Cat 3066 T Diesel Engine
Cat 3066 T Diesel Engine
Gross Power
143 hp
107 kW
Flywheel Power
138 hp
103 kW
ISO 9249
138 hp
103 kW
J1349
138 hp
103 kW
EEC 80/1269
138 hp
103 kW
Bore
4.02 in
102 mm
Stroke
5.12 in
130 mm
Displacement
389 in3
637 L

Weights

Operating Weight
61600 lb
28000 kg

Service Refill Capacities

Fuel Tank Capacity
106 gal
400 L
Cooling System
7.9 gal
30 L
Engine Oil
7.9 gal
30 L
Swing Drive
2.1 gal
8 L
Final Drive (each) - Std. Gauge
2.6 gal
10 L
Hydraulic System (including tank)
63 gal
240 L
Hydraulic Tank
32 gal
120 L

Hydraulic System

Main Implement System - Maximum Flow (2x)
54.2 gal/min
205 L/min
Max. pressure - Implements
4980 psi
34300 kPa
Max. pressure - Travel
4980 psi
34300 kPa
Max. pressure - Swing
3625 psi
25000 kPa
Pilot System - Maximum flow
10.8 gal/min
41 L/min
Pilot System - Maximum pressure
600 psi
4120 kPa
Boom Cylinder - Bore
5 in
120 mm
Boom Cylinder - Stroke
52 in
1260 mm
Stick Cylinder - Bore
5.5 in
140 mm
Stick Cylinder - Stroke
56 in
1430 mm

Drive

Std. Gauge Drawbar Pull
44040 lb
196 kN
High - Wide / High Drawbar Pull
53100 lb
236 kN

Swing Mechanism

Swing Torque
45611 lb ft
61.8 N·m
Swing Speed
11.5 RPM
11.5 RPM

Track

Standard (double grouser)
28 in
700 mm
Optional (double grouser)
24 in
600 mm
Optional (triple grouser)
28 in
700 mm
Optional (triple grouser)
32 in
800 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com