322C FM Forest Machine

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3126 TA
Cat 3126 TA
Net Flywheel Power
162 hp
121 kW
Gross Power
174 hp
130 kW
ISO 9249
162 hp
121 kW
J1349
161 hp
120 kW
EEC 80/1269
121 hp
162 kW
Bore
4.3 in
110 mm
Stroke
5 in
127 mm
Displacement
439.4 in3
7.2 L

Weights

General Forestry (HW)
65391 lb
29656 kg
Operating Weight
65391 lb
29660.9 kg
General Forestry (HD/LC)
59923 lb
27176 kg
Log Loader (U/U)
71918 lb
32616 kg
Log Loader (O/U)
72555 lb
32905 kg

Service Refill Capacities

Fuel Tank
105.7 gal
400 L
Cooling System
10 gal
38 L
Engine Oil
9 gal
34 L
Swing Drive
2.1 gal
8 L
Final Drive (each) - (HW)
67.9 gal
257 L
Final Drive (each) - (HD/LC)
1.3 gal
5 L
Hydraulic System (including tank)
64.7 gal
245 L
Hydraulic Tank
67.9 gal
257 L

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS/OPS/TOPS/FOPS
SAE J1356 FEB88, ISO 10262/SAE J1084/ISO 8084, OR OSHA 437-007-0775/WCB 602,G603, G604, G608
SAE J1356 FEB88, ISO 10262/SAE J1084/ISO 8084, OR OSHA 437-007-0775/WCB 602,G603, G604, G608

Sound Performance

Performance
ANSI/SAE
ANSI/SAE

Hydraulic System

Main Implement System – Maximum Flow (2x)
58.1 gal/min
220 L/min
Maximum Pressure – Implements
4980 psi
34300 kPa
Max. pressure – Travel
4980 psi
34300 kPa
Max. pressure – Swing
3553 psi
24500 kPa
Pilot System – Maximum Flow
9.5 gal/min
36 L/min
Pilot System – Maximum Pressure
568.4 psi
3920 kPa

Excavator Linkage

Boom Cylinder - Bore
5.12 in
130 mm
Boom Cylinder - Stroke
51.4 in
1305 mm
Stick Cylinder - Bore
5.51 in
140 mm
Stick Cylinder - Stroke
65.4 in
1660 mm
S Family Bucket Cylinder - Bore
5.12 in
130 mm
S Family Bucket Cylinder - Stroke
43.9 in
1115 mm

Log Loader Linkage

Boom Cylinder – Bore
5.51 in
140 mm
Boom Cylinder – Stroke
46.65 in
1185 mm
Stick Cylinder – Bore
6.69 in
170 mm
Stick Cylinder – Stroke
66.14 in
1680 mm
Under/Under Heel Cylinder – Bore
5.12 in
130 mm
Under/Under Heel Cylinder – Stroke
45.51 in
1156 mm
Over/Under Heel Cylinder – Bore
5.91 in
150 mm
Over/Under Heel Cylinder – Stroke
57.87 in
1470 mm

Drive

Std. Gauge Drawbar Pull
50112 lb
222.9 kN
Maximum Travel Speed
3.4 mph
5.5 km/h

Swing Mechanism

Swing Torque – General Forestry
54137 lb ft
73.4 kN·m
Swing Speed – General Forestry
10 RPM
10 RPM

Track - Standard w/ HDLC Undercarriage

Standard - HDLC
27.5 in
700 mm
Optional - DG
23.6 in
600 mm
Optional - HDTG
31.5 in
800 mm

Track - Standard w/ HW Undercarriage

Standard - HW
27.5 in
700 mm
Optional - HDTG
31.5 in
800 mm
Optional - HW
23.6 in
600 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com