330C FM Forest Machine

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C-9
Cat® C-9
Net Flywheel Power
247 hp
184 kW
ISO 9249
247 hp
184 kW
J1349
244 hp
182 kW
EEC 80/1269
247 hp
184 kW
Bore
4.41 in
112 mm
Stroke
5.87 in
149 mm
Displacement
537 in3
8.8 L

Weights

General Forestry (HW)
89915 lb
40778 kg
General Forestry (HD/LC)
86760 lb
39347 kg
Log Loader (U/U)
99968 lb
44430 kg
Log Loader (O/U)
99148 lb
44965 kg

Service Refill Capacities

Fuel Tank
163 gal
618 L
Fuel Tank - B-N-T Log Loader
159 gal
600 L
Fuel Tank – Optional Auxiliary Right Front
108 gal
410 L
Optional Counterweight with Fuel Tank
159 gal
600 L
Maximum Fuel with all Optional Tanks
429 gal
1628 L
Cooling System
10 gal
38 L
Engine Oil
9.5 gal
36 L
Swing Drive
5 gal
19 L
Final Drive (each) - (HW)
2 gal
7.5 L
Final Drive (each) - (HD/LC)
4 gal
15 L
Hydraulic System (including tank)
108 gal
410 L
Hydraulic Tank
46 gal
175 L

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS/OPS/TOPS/FOPS
SAE J1356 FEB88 ISO 10262/SAE J1084/ISO 8084/OR-OSHA 437-007-0775/WCB G602, G603, G604, G608
SAE J1356 FEB88 ISO 10262/SAE J1084/ISO 8084/OR-OSHA 437-007-0775/WCB G602, G603, G604, G608

Hydraulic System

Main Implement System – Maximum Flow (2x)
74 gal/min
280 L/min
Maximum Pressure – Implements
4975 psi
34300 kPa
Max. pressure – Travel
4975 psi
34300 kPa
Max. pressure – Swing
4046 psi
27900 kPa
Pilot System – Maximum Flow
9.8 gal/min
37 L/min
Pilot System – Maximum Pressure
598 psi
4120 kPa

Excavator Linkage

Boom Cylinder - Bore
5.9 in
150 mm
Boom Cylinder - Stroke
57 in
1440 mm
Stick Cylinder - Bore
6.7 in
170 mm
Stick Cylinder - Stroke
68 in
1738 mm
C Family Bucket Cylinder - Bore
5.9 in
150 mm
C Family Bucket Cylinder - Stroke
46 in
1156 mm

Drive

Maximum Travel Speed
3.1 mph
5.1 km/h

Swing Mechanism

Swing Torque – General Forestry
79657 lb ft
108 kN·m
Swing Speed – General Forestry
10 RPM
10 RPM
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com