330B LL Log Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3116TA
3116TA
Gross Power
234 hp
175 kW
Flywheel Power
214 hp
160 kW

Operating Specifications

Travel Speed
2.9 mph
4.6 km/h
Maximum Reach
43 ft
13.1 m
Drawbar Pull
60250 lb
268 kN
Maximum Decking Height
30.8 ft
9.4 m

Weights

Operating Weight
97400 lb
44172 kg

Service Refill Capacities

Fuel Tank Capacity
145 gal
550 L

Dimensions

Track Gauge Hi-Wide
9.5 ft
2920 mm

Hydraulic System

Main Implement Sys. Max Flow
63.4 gal/min
240.3 L/min
Main Implement Sys. Max Pressure
4980 psi
34312 kPa
Pilot System Max Flow
9.8 gal/min
37.1 L/min
Pilot System Max Pressure
595 psi
4100 kPa
Add. Hydraulic Pump Rotate Heel Grapple Max Flow
10.7 gal/min
40.5 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com