322C LL Log Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3126 TA
Cat 3126 TA
Gross Power
174 hp
130 kW
Flywheel Power
162 hp
121 kW
ISO 9249
162 hp
121 kW
J1349
161 hp
120 kW
EEC 80/1269
162 hp
121 kW
Bore
4.3 in
110 mm
Stroke
5 in
127 mm
Displacement
439.4 in3
7.2 L

Operating Specifications

Maximum Reach
38 ft
11.6 m
Drawbar Pull
55508 lb
246.9 kN
Maximum Decking Height
27.5 ft
8.4 m

Weights

Operating Weight
74103 lb
33612.6 kg
Log Loader (U/U)
71918 lb
32616 kg
Log Loader (O/U)
72555 lb
32905 kg

Service Refill Capacities

Fuel Tank Capacity
105.7 gal
400 L
Cooling System
10 gal
38 L
Engine Oil
9 gal
34 L
Swing Drive
2.1 gal
8 L
Final Drive (each) - Std. Gauge
1.3 gal
5 L
Hydraulic system (including tank)
64.7 gal
245 L
Hydraulic Tank
67.9 gal
257 L
Final Drive (each) - HDLC
1.3 gal
5 L

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS
SAE J1356 FEB88 ISO 10262
SAE J1356 FEB88 ISO 10262

Hydraulic System

Main Implement system - Maximum Flow (2x)
58.1 gal/min
220 L/min
Max. pressure - Implements
4980 psi
34300 kPa
Max pressure - Travel
4980 psi
34300 kPa
Max. pressure - Swing
3553 psi
24500 kPa

Log Loader Linkage

Boom Cylinder - Bore
5.51 in
140 mm
Boom Cylinder - Stroke
46.65 in
1185 mm
Stick cylinkder - Bore
6.69 in
170 mm
Stick Cylinder - Stroke
66.14 in
1680 mm
Under/Under Heel Cylinder - Bore
5.12 in
130 mm
Under/Under Heel Cylinder-Stroke
45.51 in
1156 mm
Over/Under Heel Cylinder - Bore
5.91 in
150 mm
Over/Under Heel Cylinder-Stroke
57.87 in
1470 mm

Drive - HDLC Undercarriage

Maximum Drawbar Pull
50112 lb
223 kN
Maximum Travel Speed
3.4 mph
5.5 km/h

Drive - HW Undercarriage

Maximum Drawbar Pull
55508 lb
247 kN
Maximum Travel Speed
3.5 mph
5.7 km/h

Track - Standard w/ HDLC Undercarriage

Standard - HDLC
27.5 in
700 mm
Optional - DG
23.6 in
600 mm
Optional - HDTG
31.5 in
800 mm

Track - Standard w/ HW Undercarriage

Standard - HW
27.5 in
700 mm
Optional - HW
23.6 in
600 mm
Optional HDTG
31.5 in
800 mm

Swing Mechanism

Swing Torque
54137 lb ft
73.4 N·m
Swing Speed
10 RPM
10 RPM
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com