320C RB
The design, manufacture and support of the 320C Road Builder utilizes Caterpillar quality to provide reliable, durable machine for demanding logging environments.
--- Select a Model ---
320C RB
320C RB Road Builder
Overview & Specifications
Engine
Engine Model
Cat 3066 T Diesel Engine
Cat 3066 T Diesel Engine
Gross Power
143 hp
107 kW
Flywheel Power
138 hp
103 kW
ISO 9249
138 hp
103 kW
J1349
138 hp
103 kW
EEC 80/1269
138 hp
103 kW
Bore
4.02 in
102 mm
Stroke
5.12 in
130 mm
Displacement
389 in3
6.37 L
Operating Specifications
Travel Speed
3.4 mph
5.5 km/h
Drawbar Pull
44040 lb
195.9 kN
Max. Decking Ht.
30.5 ft
9.3 m
Weights
Operating Weight
61600 lb
28000 kg
Service Refill Capacities
Fuel Tank Capacity
106 gal
400 L
Cooling System
7.9 gal
30 L
Enigne Oil
7.9 gal
30 L
Swing Drive
2.1 gal
8 L
Final Drive (each) - Std. Gauge
2.6 gal
10 L
Hydraulic System (including tank)
63 gal
240 L
Hydraulic Tank
32 gal
120 L
Dimensions
Track Length
14.7 ft
4480 mm
Hydraulic system
Main Implement System - Maximum Flow (2x)
54.2 gal/min
205 L/min
Max. pressure - Implements
4980 psi
34300 kPa
Max. pressure - Travel
4980 psi
34300 kPa
Max. pressure - Swing
3625 psi
25000 kPa
Pilot System - Maximum flow
10.8 gal/min
41 L/min
Pilot System - Maximum pressure
600 psi
4120 kPa
Boom Cylinder - Bore
5 in
120 mm
Boom Cylinder - Stroke
52 in
1260 mm
Stick Cylinder - Bore
5.5 in
140 mm
Stick Cylinder - Stroke
56 in
1430 mm
Drive
Std. Gauge Drawbar Pull
44040 lb
196 kN
High - Wide / High Drawbar
53100 lb
236 kN
Swing Mechanism
Swing Torque
45611 lb ft
61.8 N·m
Swing Speed
11.5 RPM
11.5 RPM
Track
Standard (double grouser)
28 in
700 mm
Optional (double grouser)
24 in
600 mm
Optional (triple grouser)
28 in
700 mm
Optional (triple grouser)
32 in
800 mm