554 Forwarder

Overview & Specifications

Overview & Specifications

Engine

Gross Power
122 hp
90.98 kW
Flywheel Power
111 hp
82.77 kW
Engine Model
3054 DITA
3054 DITA

Operating Specifications

Payload
22046 lb
9999.91 kg
Max Travel Speed
15.5 mph
24.94 km/h
Travel Speed - Roading
15.5 mph
25 km/h
Loader Net Lifting Capacity
466 lb
68 kN
Tractive Ability
28102 lb
125 kN

Transmission

Transmission
Powershift
Powershift

Fuel Tank

Fuel Tank Capacity
23.4 gal
88.58 L

Weights

Gross (loaded) machine weight
48446 lb
21974.76 kg

Performance

Reach max any height
333 in
8458.2 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com