580 Harvester

Overview & Specifications

Overview & Specifications

Engine

Gross Power
221 hp
165 kW
Engine Model
Cat 3126 DITA
Cat 3126 DITA
Power, net
211 hp
157 kW

Boom and Stick

Reach - max
33 ft
10.1 m

Weights

Est Operating Weight
38500 lb
17500 kg

Dimensions

Length
5.6 in
9 mm
Width
4849 in
220 mm
Height
3309 in
150 mm
Height - lowered light bracket
104 in
400 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com