The Cat 365B L incorporates the latest technology for high production trenching, excavating and truck loading. It features an ergonomically designed cab for optimized operator comfort and productivity, and advanced engine and hydraulic systems that work together for maximum productivity, fuel efficiency and lower maintenance costs.
365B L Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat 3196 ATAAC
Cat 3196 ATAAC
Net Flywheel Power
385 hp
287 kW
Displacement
732.28 in3
12 L
Weights
Operating Weight – Standard Undercarriage
149000 lb
67630 kg
Operating Specifications
Max Reach at Ground Level
46.1 ft
14.04 m
Max Digging Depth
31.1 ft
9.47 m
Bucket Digging Force
86100 lb
383 kN
Stick Digging Force
65200 lb
290 kN
Max Bucket Capacity
6 yd3
4.6 m3
Track
Number of Shoes (each side) – Standard Undercarriage
47
47
Number of Track Rollers (each side) – Standard Undercarriage