The Cat 375 Excavator is the largest in the 300 Family. Built for high production excavating, trenching and truck loading, it sets a new standard for high performance.
375 Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat 3406C Turbocharged ATAAC
Cat 3406C Turbocharged ATAAC
Net Flywheel Power
428 hp
319 kW
Net Power – ISO 9249
428 hp
319 kW
Net Power – SAE J1349
428 hp
319 kW
Net Power – EEC 80/1269
428 hp
319 kW
Bore
5.4 in
137 mm
Stroke
6.5 in
165 mm
Displacement
893 in3
14.6 L
Weights
Operating Weight – Long Undercarriage
179800 lb
81630 kg
Operating Weight – Standard Undercarriage
173100 lb
78570 kg
Operating Specifications
Max Reach at Ground Level
51.44 ft
15.68 m
Max Digging Depth
34.78 ft
10.6 m
Track
Standard w/Standard Length Undercarriage
30 in
750 mm
Standard w/Long Undercarriage
36 in
900 mm
Optional for Standard Length Undercarriage
36 in
900 mm
Optional for Long Undercarriage
30 in
750 mm
Number of Shoes (each side) – Standard Undercarriage
47
47
Number of Shoes (each side) – Long Undercarriage
51
51
Number of Track Rollers (each side) – Standard Undercarriage
8
8
Number of Track Rollers (each side) – Long Undercarriage