375 L Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3406C Turbocharged ATAAC
Cat 3406C Turbocharged ATAAC
Net Flywheel Power
428 hp
319 kW
Displacement
890.95 in3
14.6 L

Weights

Operating Weight – Standard Undercarriage
181500 lb
82380 kg

Operating Specifications

Max Reach at Ground Level
52.3 ft
15.96 m
Max Digging Depth
35.6 ft
10.84 m
Bucket Digging Force
63400 lb
207 kN
Stick Digging Force
46400 lb
282 kN
Max Bucket Capacity
7 yd3
5.4 m3

Track

Number of Shoes (each side) – Standard Undercarriage
51
51
Number of Track Rollers (each side) – Standard Undercarriage
9
9
Number of Carrier Rollers (each side)
2
2

Drive

Maximum Travel Speed
2.7 mph
4.4 km/h
Maximum Drawbar Pull – Standard Undercarriage
126459.5 lb
562.52 kN

Hydraulic System

Main System – Maximum Flow (Total)
113.59 gal/min
430 L/min
Swing System – Maximum Flow
89.82 gal/min
340 L/min
Maximum Pressure – Equipment – Normal
4551.47 psi
31381.28 kPa
Maximum Pressure – Equipment – Heavy Lift
4978.17 psi
34323.28 kPa
Maximum Pressure – Travel
4978.17 psi
34323.28 kPa
Pilot System – Maximum Flow
13.21 gal/min
50 L/min

Service Refill Capacities

Fuel Tank Capacity
261.1 gal
990 L
Cooling System
25.1 gal
95 L
Engine Oil
17.17 gal
65 L
Swing Drive (each)
3.57 gal
13.5 L
Final Drive (each)
6.6 gal
25 L
Hydraulic System (including tank)
262.85 gal
995 L
Hydraulic Tank
206.05 gal
780 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com