Outstanding performance.
High level of sustained production, higher deep trenching and pipe-laying performance, improved reliability and durability increase your productivity and lower your operating costs.
385B L Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Caterpillar 3456 ATAAC
Caterpillar 3456 ATAAC
Net Flywheel Power
513 hp
382 kW
Net Power – ISO 9249
513 hp
382 kW
Net Power – SAE J1349
513 hp
382 kW
Net Power – EEC 80/1269
513 hp
382 kW
Bore
5.51 in
140 mm
Stroke
6.73 in
171 mm
Displacement
964 in3
15.8 L
Weights
Operating Weight – Long Undercarriage
189770 lb
86160 kg
Operating Weight – Standard Undercarriage
183940 lb
83510 kg
Operating Specifications
Max Reach at Ground Level
51.51 ft
15.7 m
Max Digging Depth
35.1 ft
10.7 m
Track
Standard w/Standard Length Undercarriage
30 in
750 mm
Standard w/Long Undercarriage
36 in
900 mm
Optional for Standard Length Undercarriage
36 in
900 mm
Optional for Long Undercarriage
30 in
750 mm
Number of Shoes (each side) – Standard Undercarriage
47
47
Number of Shoes (each side) – Long Undercarriage
51
51
Number of Track Rollers (each side) – Standard Undercarriage
8
8
Number of Track Rollers (each side) – Long Undercarriage