|
| |
| |
| |
|
385B Hydraulic Excavator
Overview & Specifications
Engine
- Engine Model
Caterpillar 3456 ATAAC Caterpillar 3456 ATAAC
- Net Flywheel Power
513 hp 382 kW
- Net Power – ISO 9249
513 hp 382 kW
- Net Power – SAE J1349
513 hp 382 kW
- Net Power – EEC 80/1269
513 hp 382 kW
- Bore
5.51 in 140 mm
- Stroke
6.73 in 171 mm
- Displacement
964 in3 15.8 L
Weights
- Operating Weight – Long Undercarriage
189770 lb 86160 kg
- Operating Weight – Standard Undercarriage
183940 lb 83510 kg
Operating Specifications
- Max Reach at Ground Level
51.51 ft 15.7 m
- Max Digging Depth
35.1 ft 10.7 m
Track
- Standard w/Standard Length Undercarriage
30 in 750 mm
- Standard w/Long Undercarriage
36 in 900 mm
- Optional for Standard Length Undercarriage
36 in 900 mm
- Optional for Long Undercarriage
30 in 750 mm
- Number of Shoes (each side) – Standard Undercarriage
47 47
- Number of Shoes (each side) – Long Undercarriage
51 51
- Number of Track Rollers (each side) – Standard Undercarriage
8 8
- Number of Track Rollers (each side) – Long Undercarriage
9 9
- Number of Carrier Rollers (each side)
3 3
Swing Mechanism
- Swing Speed
6.2 RPM 6.2 RPM
- Swing Torque
191770 lb ft 260 kN·m
Drive
- Maximum Travel Speed
2.8 mph 4.5 km/h
- Maximum Drawbar Pull – Standard Undercarriage
133030 lb 592 kN
- Maximum Drawbar Pull – Long Undercarriage
132810 lb 591 kN
Hydraulic System
- Main System – Maximum Flow (Total)
258 gal/min 980 L/min
- Swing System – Maximum Flow
119 gal/min 450 L/min
- Maximum Pressure – Equipment – Normal
4640 psi 32000 kPa
- Maximum Pressure – Equipment – Heavy Lift
5075 psi 35000 kPa
- Maximum Pressure – Travel
5075 psi 35000 kPa
- Maximum Pressure – Swing
3770 psi 26000 kPa
- Pilot System – Maximum Flow
23.8 gal/min 90 L/min
- Pilot System – Maximum Pressure
595 psi 4100 kPa
- Boom Cylinder – Bore
8.26 in 210 mm
- Boom Cylinder – Stroke
77.4 in 1967 mm
- Stick Cylinder – Bore
8.66 in 220 mm
- Stick Cylinder – Stroke
89.1 in 2262 mm
- HB Family Bucket Cylinder - Bore
7.87 in 200 mm
- HB Family Bucket Cylinder - Stroke
57.1 in 1451 mm
- JB Family Bucket Cylinder - Bore
8.66 in 220 mm
- JB Family Bucket Cylinder - Stroke
62.4 in 1586 mm
Service Refill Capacities
- Fuel Tank Capacity
328 gal 1240 L
- Cooling System
26.7 gal 101 L
- Engine Oil
21.1 gal 80 L
- Swing Drive (each)
5 gal 19 L
- Final Drive (each)
5.5 gal 21 L
- Hydraulic System (including tank)
263 gal 995 L
- Hydraulic Tank
214 gal 810 L
Sound Performance
- Performance
ANSI/SAE J1166 OCT 98 ANSI/SAE J1166 OCT 98
Standards
- Brakes
SAE J1026 APR 90 SAE J1026 APR 90
- Cab/FOGS
SAE J1356 FEB 88 ISO 10262 SAE J1356 FEB 88 ISO 10262
| |
| |
| |
|
| |
|