|
| |
| |
| |
|
365B L Series II Hydraulic Excavator
Overview & Specifications
Engine
- Engine Model
Caterpillar 3196 ATAAC Caterpillar 3196 ATAAC
- Net Flywheel Power
404 hp 302 kW
- Net Power – ISO 9249
404 hp 302 kW
- Net Power – SAE J1349
404 hp 302 kW
- Net Power – EEC 80/1269
404 hp 302 kW
- Bore
5.12 in 130 mm
- Stroke
5.91 in 150 mm
- Displacement
730 in3 12 L
Weights
- Operating Weight – Long Undercarriage
150200 lb 68190 kg
- Operating Weight – Standard Undercarriage
150333.04 lb 68190 kg
Operating Specifications
- Max Reach at Ground Level
45.93 ft 14 m
- Max Digging Depth
31.17 ft 9.5 m
Track
- Standard w/Long Undercarriage
36 in 900 mm
- Optional for Long Undercarriage
30 in 750 mm
- Optional for Long Undercarriage
26 in 650 mm
- Number of Shoes (each side) – Standard Undercarriage
47 47
- Number of Shoes (each side) – Long Undercarriage
47 47
- Number of Track Rollers (each side) – Standard Undercarriage
8 8
- Number of Track Rollers (each side) – Long Undercarriage
8 8
- Number of Carrier Rollers (each side)
3 3
Swing Mechanism
- Swing Speed
6.5 RPM 6.5 RPM
- Swing Torque
150850 lb ft 204.5 kN·m
Drive
- Maximum Travel Speed
2.6 mph 4.1 km/h
- Maximum Drawbar Pull – Standard Undercarriage
103767.29 lb 461.58 kN
- Maximum Drawbar Pull – Long Undercarriage
103820 lb 462 kN
Hydraulic System
- Main System – Maximum Flow (Total)
212 gal/min 800 L/min
- Swing System – Maximum Flow
94 gal/min 357 L/min
- Maximum Pressure – Equipment – Normal
4640 psi 32000 kPa
- Maximum Pressure – Equipment – Heavy Lift
5080 psi 35000 kPa
- Maximum Pressure – Travel
5080 psi 35000 kPa
- Maximum Pressure – Swing
4060 psi 28000 kPa
- Pilot System – Maximum Flow
24 gal/min 90 L/min
- Pilot System – Maximum Pressure
600 psi 4120 kPa
- Boom Cylinder – Bore
7.5 in 190 mm
- Boom Cylinder – Stroke
70.6 in 1792 mm
- Stick Cylinder – Bore
7.9 in 200 mm
- Stick Cylinder – Stroke
83.4 in 2118 mm
- VB Family Bucket Cylinder - Bore
7.1 in 180 mm
- VB Family Bucket Cylinder - Stroke
56.8 in 1443 mm
- WB Family Bucket Cylinder - Bore
7.9 in 200 mm
- WB Family Bucket Cylinder - Stroke
57.4 in 1457 mm
Service Refill Capacities
- Fuel Tank Capacity
211 gal 800 L
- Cooling System
25 gal 95 L
- Engine Oil
14.3 gal 54 L
- Swing Drive (each)
3.2 gal 12 L
- Final Drive (each)
4 gal 15 L
- Hydraulic System (including tank)
177 gal 670 L
- Hydraulic Tank
82 gal 310 L
Sound Performance
- Performance
ANSI/SAE J1166 OCT98 ANSI/SAE J1166 OCT98
Standards
- Brakes
SAE J1026 APR90 SAE J1026 APR90
- Cab/FOGS
SAE J1356 FEB88 ISO10262 SAE J1356 FEB88 ISO10262
| |
| |
| |
|
| |
|