5230 ME

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3516
3516
Net Power
1470 hp
1096.18 kW
Displacement
4210.64 in3
69 L

Hydraulic System - Implement/Travel

Main Implement - Pump
Variable displacement
Variable displacement
Relief Valve Setting - Travel
5077.73 psi
35009.74 kPa
Relief Valve Setting - Implement - Std.
4494.58 psi
30989.01 kPa

Operating Specifications

Maximum Reach at Ground Level
56.43 ft
17.2 m
Maximum Dump Height
32.15 ft
9.8 m
Operating Weight - Std.
697982.69 lb
316600 kg
Maximum Digging Depth
30.84 ft
9.4 m

Drive System

Maximum Drawbar Pull
347212.86 lb
1544.48 kN
Maximum Travel Speed - High
1.55 mph
2.5 km/h

Undercarriage

Carrier Idlers
3
3
Shoes Per Side - Std.
47
47
Rollers Per Side - Std.
8
8

Service Refill Capacities

Fuel Tank
1408.04 gal
5330 L
Cooling System
120.2 gal
455 L
Engine Oil
57.06 gal
216 L
Hydraulic Tank
415.81 gal
1574 L
Final Drive (each)
24.83 gal
94 L
Hydraulic System (incl. tank)
581.18 gal
2200 L
Swing Drive
7.4 gal
28 L

Dimensions

Overall Width
24.64 ft
7510 mm
Upper Structure Width
24.64 ft
7510 mm
Ground Clearance
43.62 in
1108 mm
Height to Top of Cab
24.46 ft
7455 mm
Tail Swing Radius
21.16 ft
6450 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com