5130B ME Mass Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3508B EUI
3508B EUI
Net Power
800 hp
597 kW
Gross Power
860 hp
641 kW
Bore
6.7 in
170 mm
Displacement
2105 in3
34.5 L
Stroke
7.5 in
190 mm

Hydraulic System - Implement/Travel

Main Implement - Circuit
Closed Center
Closed Center
Main Implement - Pump
Piston
Piston
Max Flow at 1915 rpm (1x)
99 gal/min
375 L/min
Relief Valve Setting - Travel
5000 psi
35000 kPa
Relief Valve Setting - Implement - Std.
4500 psi
31000 kPa

Hydraulic System - Swing

Swing System - Circuit
Open Center
Open Center
Swing System - Pump
Piston
Piston
Relief Valve Setting - Accelerating
5000 psi
35000 kPa
Relief Valve Setting - Decelerating
3620 psi
25000 kPa
Max Pump Flow at 1915 rpm
117 gal/min
450 L/min

Hydraulic System - Pilot

Pilot System - Circuit
Open Center
Open Center
Pilot System - Pump
Gear
Gear
Relief Valve Setting - Controls
580 psi
4000 kPa
Relief Valve Setting - Track Tension
1000 psi
7000 kPa
Max Pump Flow at 1915 rpm
14.5 gal/min
56 L/min

Operating Specifications

Maximum Reach at Ground Level
48.9 ft
14.9 m
Maximum Dump Height
29.8 ft
9.1 m
Bucket Capacity - Heavy Duty Rock
13.7 yd3
10.5 m3
Operating Weight - Std.
399000 lb
182000 kg
Maximum Digging Depth
27.6 ft
8.4 m

Drive System

Maximum Drawbar Pull
196000 lb
872 kN
Maximum Travel Speed - High
2.1 mph
3.3 km/h

Swing Mechanism

Swing Torque
433240 lb ft
587 kN·m

Undercarriage

Track Width - Rock
26 in
650 mm
Track Width - General Purpose
32 in
800 mm
Track Width - Soft Underfoot
39 in
1000 mm
Carrier Idlers
2
2
Shoes Per Side - Std.
48
48
Rollers Per Side - Std.
8
8
Ground Pressure - Soft Underfoot
21 psi
145 kPa

Service Refill Capacities

Fuel Tank
987 gal
2600 L
Cooling System
79 gal
300 L
Engine Oil
33 gal
125 L
Hydraulic Tank
324 gal
1225 L
Final Drive (each)
8.2 gal
31 L
Hydraulic System (incl. tank)
476 gal
1800 L
Swing Drive
3.7 gal
14 L

Standards

Brakes - Swing
Wet, multiple disc
Wet, multiple disc

Dimensions

Overall Width
21.7 ft
6620 mm
Upper Structure Width
19.3 ft
5000 mm
Ground Clearance
37.8 in
960 mm
Track Length - Std.
23.8 ft
7270 mm
Height to Top of Cab
21.4 ft
6550 mm
Height to Top of Counterweight
14.4 ft
4395 mm
Tail Swing Radius
17.22 ft
5250 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com