375 L ME Mass Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3406C Turbocharged ATAAC
Cat 3406C Turbocharged ATAAC
Net Power
428 hp
319 kW
Displacement
890.95 in3
14.6 L

Hydraulic System - Implement/Travel

Main Implement - Pump
Variable displacement
Variable displacement
Relief Valve Setting - Implement - Heavy Lift - Long
4978.17 psi
34323.28 kPa
Relief Valve Setting - Travel
4978.17 psi
34323.28 kPa
Relief Valve Setting - Implement - Std.
4551.47 psi
31381.28 kPa

Operating Specifications

Maximum Reach at Ground Level
42.75 ft
13.08 m
Maximum Dump Height
28.7 ft
8.76 m
Bucket Capacity - Heavy Duty Rock
6 yd3
4.4 m3
Operating Weight - Std.
183600 lb
83370 kg
Maximum Digging Depth
26.5 ft
8.11 m

Drive System

Maximum Drawbar Pull
126459.5 lb
562.52 kN
Maximum Travel Speed - High
2.73 mph
4.4 km/h

Undercarriage

Carrier Idlers
2
2
Shoes Per Side - Std.
51
51
Rollers Per Side - Std.
9
9

Service Refill Capacities

Fuel Tank
261.1 gal
990 L
Cooling System
25.1 gal
95 L
Engine Oil
17.17 gal
65 L
Hydraulic Tank
206.05 gal
780 L
Final Drive (each)
6.6 gal
25 L
Hydraulic System (incl. tank)
262.85 gal
995 L
Swing Drive
3.57 gal
13.5 L

Dimensions

Overall Width
14.11 ft
4300 mm
Upper Structure Width
14.11 ft
4300 mm
Ground Clearance
35.04 in
890 mm
Height to Top of Cab
11.98 ft
3650 mm
Tail Swing Radius
13.78 ft
4200 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com