5110B
The 5110B is in a size class of its own. Designed and built to meet the durability and reliability expectations of Cat customers, this high production loading tool works as hard as a large mining shovel, but is as comfortable and easy to operate as a smaller excavator. It's a perfect match for the 773D, but also works productively with the 777D. With high bucket fill factors and fast cycle times, the 5110B moves more tons per hour at a lower total cost to give you the Cat working advantage.
--- Select a Model ---
375 L ME
5110B
5110B/5110B L
5130B ME
5230
5230B
5230 ME
5110B Mass Excavator
Overview & Specifications
Engine
Engine Model
3412E HEUI™
3412E HEUI™
Net Power
696 hp
519 kW
Gross Power
758 hp
565 kW
Bore
5.4 in
137 mm
Net Power-EEC 80/1269
696 hp
519 kW
Displacement
1649 in3
27 L
Net Power-Caterpillar
696 hp
519 kW
Net Power-ISO 9249
696 hp
519 kW
Net Power-SAE J1349
689 hp
514 kW
Stroke
6 in
152 mm
Hydraulic System - Implement/Travel
Main Implement - Circuit
Closed center load sensing
Closed center load sensing
Main Implement - Pump
Piston, variable
Piston, variable
Max Flow at 1915 rpm (1x)
123 gal/min
463 L/min
Relief Valve Setting - Travel
5075 psi
35000 kPa
Number of Implement/Travel Pumps
3
3
Relief Valve Setting - Implement - Std.
4640 psi
32000 kPa
Max Flow at 1800 rpm (2x)
115 gal/min
437 L/min
Hydraulic System - Swing
Swing System - Circuit
Open center load sensing
Open center load sensing
Swing System - Pump
Piston, variable
Piston, variable
Number of Swing Pumps
1
1
Relief Valve Setting - Accelerating
5075 psi
35000 kPa
Relief Valve Setting - Decelerating
3625 psi
25000 kPa
Max Pump Flow at 1915 rpm
123 gal/min
463 L/min
Hydraulic System - Pilot
Pilot System - Circuit
Open center
Open center
Pilot System - Pump
Gear
Gear
Number of Pilot Pumps
1
1
Relief Valve Setting - Controls
650 psi
4500 kPa
Relief Valve Setting - Track Tension
1015 psi
7000 kPa
Max Pump Flow at 1915 rpm
15.6 gal/min
59 L/min
Hydraulic System - Cylinders
Boom Cylinder - Bore
9.25 in
235 mm
Boom Cylinder - Stroke
100 in
2540 mm
Bucket Cylinder - Stroke
70.9 in
1800 mm
Stick Cylinder - Stroke
91.7 in
2330 mm
Bucket Cylinder - Bore
10 in
254 mm
Stick Cylinder - Bore
10 in
254 mm
Operating Specifications
Stick Length - Standard
11.2 ft
3.4 m
Target Payload - Long
24700 lb
11200 kg
Maximum Reach at Ground Level
44.2 ft
13.5 m
Maximum Dump Height
28 ft
8.6 m
Bucket Capacity - Heavy Duty Rock
9.9 yd3
7.6 m3
Bucket Breakout Force (SAE)
112600 lb
501 kN
Stick Breakout Force (SAE)
98800 lb
439 kN
Bucket Breakout Force (ISO)
131700 lb
586 kN
Stick Breakout Force (ISO)
103000 lb
458 kN
Truck Payload Match
60 tons
55 tonnes
Boom Length - Standard
24.9 ft
7.6 m
Cat Truck Match
773D, 777D
773D, 777D
Operating Weight - Std.
275000 lb
125000 kg
Target Payload - Std.
30200 lb
13700 kg
Maximum Digging Depth
25.9 ft
7.9 m
Drive System
Maximum Travel Speed - Low
1.6 mph
2.5 km/h
Maximum Drawbar Pull
190350 lb
846 kN
Maximum Travel Speed - High
2.1 mph
3.3 km/h
Swing Mechanism
Swing Torque
349000 lb ft
473 kN·m
Swing Speed
4.6 RPM
4.6 RPM
Undercarriage
Track Width - Rock
28 in
700 mm
Track Width - General Purpose
36 in
900 mm
Track Width - Soft Underfoot
39 in
1000 mm
Ground Pressure - Rock
21.4 psi
147 kPa
Ground Pressure - General Purpose
16.8 psi
116 kPa
Carrier Idlers
3
3
Track Tensioning
Automatic
Automatic
Shoes Per Side - Std.
55
55
Rollers Per Side - Std.
9
9
Ground Pressure - Soft Underfoot
15.2 psi
105 kPa
Service Refill Capacities
Fuel Tank
450 gal
1700 L
Cooling System
30 gal
113 L
Engine Oil
22 gal
83 L
Hydraulic Tank
235 gal
891 L
Final Drive (each)
5.8 gal
22 L
Hydraulic System (incl. tank)
445 gal
1687 L
Swing Drive
2.4 gal
9 L
Standards
Brakes - Swing
ISO/DIS 13677
ISO/DIS 13677
Brakes - Travel
ISO 10265
ISO 10265
Cab Vibration
EC 89/392EEC
EC 89/392EEC
Dimensions
Overall Width
17.9 ft
5460 mm
Upper Structure Width
11.5 ft
3500 mm
Ground Clearance
3.5 in
1052 mm
Overall Height
15.8 ft
4806 mm
Counterweight Clearance
6.2 ft
1890 mm
Counterweight Height
7.9 ft
2410 mm
Cab Width
3.25 ft
993 mm
Width to Outside of Tracks
15.75 ft
4800 mm
Track Gauge Width
13.4 ft
4100 mm
Track Length - Std.
22.5 ft
6864 mm
Track Length on Ground - Std.
17.9 ft
5452 mm
Overall Length - Std.
28.1 ft
8552 mm
Height to Top of Cab
15.1 ft
4615 mm
Height to Top of Counterweight
14.1 ft
4300 mm
Tail Swing Radius
16.8 ft
5120 mm