5110B/5110B L Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3412E HEUI™
Cat 3412E HEUI™
Net Power
696 hp
519 kW
Gross Power
758 hp
565 kW
Bore
5.4 in
137 mm
Net Power-EEC 80/1269
696 hp
519 kW
Displacement
1649 in3
27 L
Net Power-Caterpillar
696 hp
519 kW
Net Power-ISO 9249
696 hp
519 kW
Net Power-SAE J1349
689 hp
514 kW
Stroke
6 in
152 mm

Hydraulic System - Implement/Travel

Main Implement - Circuit
Closed center load sensing
Closed center load sensing
Main Implement - Pump
Piston, variable
Piston, variable
Max Flow at 1915 rpm (1x)
123 gal/min
463 L/min
Relief Valve Setting - Implement - Heavy Lift - Long
5075 psi
35000 kPa
Relief Valve Setting - Travel
5075 psi
35000 kPa
Number of Implement/Travel Pumps
3
3
Relief Valve Setting - Implement - Std.
4640 psi
32000 kPa
Max Flow at 1800 rpm (2x)
115 gal/min
437 L/min

Hydraulic System - Swing

Swing System - Circuit
Open center load sensing
Open center load sensing
Swing System - Pump
Piston, variable
Piston, variable
Number of Swing Pumps
1
1
Relief Valve Setting - Accelerating
5075 psi
35000 kPa
Relief Valve Setting - Decelerating
3625 psi
25000 kPa
Max Pump Flow at 1915 rpm
123 gal/min
463 L/min

Hydraulic System - Pilot

Pilot System - Circuit
Open center
Open center
Pilot System - Pump
Gear
Gear
Number of Pilot Pumps
1
1
Relief Valve Setting - Controls
650 psi
4500 kPa
Relief Valve Setting - Track Tension
1015 psi
7000 kPa
Max Pump Flow at 1915 rpm
15.6 gal/min
59 L/min

Hydraulic System - Cylinders

Boom Cylinder - Bore
9.25 in
235 mm
Boom Cylinder - Stroke
100 in
2540 mm
Bucket Cylinder - Stroke
70.9 in
1800 mm
Stick Cylinder - Stroke
91.7 in
2330 mm
Bucket Cylinder - Bore
10 in
254 mm
Stick Cylinder - Bore
10 in
254 mm

Operating Specifications

Truck Payload Match
60 tons
55 tonnes
Cat Truck Match
773E, 777D
773E, 777D
Operating Weight - Std.
280000 lb
127000 kg
Operating Weight - Long
284000 lb
129000 kg
Target Payload - Std.
30200 lb
13700 kg

Drive System

Maximum Travel Speed - Low
1.6 mph
2.5 km/h
Maximum Drawbar Pull
190350 lb
846 kN
Maximum Travel Speed - High
2.1 mph
3.3 km/h

Swing Mechanism

Swing Speed
4.6 RPM
4.6 RPM
Swing Torque
349000 lb ft
473 kN·m

Undercarriage

Track Width - Rock
28 in
700 mm
Track Width - General Purpose
36 in
900 mm
Track Width - Soft Underfoot
39 in
1000 mm
Carrier Idlers
3
3
Track Tensioning
Automatic
Automatic
Shoes Per Side - Std.
55
55
Rollers Per Side - Std.
9
9
Shoes Per Side - Long
58
58
Rollers Per Side - Long
10
10

Service Refill Capacities

Fuel Tank
450 gal
1700 L
Cooling System
30 gal
113 L
Engine Oil
22 gal
83 L
Hydraulic Tank
235 gal
891 L
Final Drive (each)
5.8 gal
22 L
Hydraulic System (incl. tank)
445 gal
1687 L
Swing Drive
2.4 gal
9 L

Standards

Brakes - Swing
ISO/DIS 13677
ISO/DIS 13677
Brakes - Travel
ISO 10265
ISO 10265
Cab/FOGS
SAE J1356 FEB88
SAE J1356 FEB88
Cab Sound
ISO 6394:1985
ISO 6394:1985
Cab Vibration
EC 89/392EEC
EC 89/392EEC

Dimensions

Overall Width
17.9 ft
5460 mm
Upper Structure Width
11.5 ft
3500 mm
Ground Clearance
41.4 in
1052 mm
Overall Height
15.8 ft
4806 mm
Counterweight Clearance
6.2 ft
1890 mm
Counterweight Height
7.9 ft
2410 mm
Cab Width
3.25 ft
993 mm
Width to Outside of Tracks
15.75 ft
4800 mm
Track Gauge Width
13.4 ft
4100 mm
Track Length - Std.
22.5 ft
6864 mm
Track Length on Ground - Std.
17.9 ft
5452 mm
Track Length - Long
23.8 ft
7264 mm
Track Length on Ground - Long
19.2 ft
5850 mm
Overall Length - Long
28.9 ft
8792 mm
Overall Length - Std.
28.1 ft
8552 mm
Height to Top of Cab
15.1 ft
4615 mm
Height to Top of Counterweight
14.1 ft
4300 mm
Tail Swing Radius
16.8 ft
5120 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com